Video RF Splitters
Analog Devices acts as a major supplier of video RF splitters and related technology such as CATV line drivers. Our high performance drivers and splitters enable the implementation of the most advanced cable modems and set top boxes on the market. Typical applications for our technology include multituner digital set top boxes, cable splitter modules, multituners/digital cable ready (DCR) televisions, and home gateways where traditional solutions require discrete passive splitter modules with separate fixed gain amplifiers.
Product Selection Table
Video RF Splitters
SortOrder | Part# | # of Channels | BW -3 dB (typ) (Hz) | Input Type | Is (typ) (A) | Vs span (min) (V) | Vs span (max) (V) | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|
1 | ADA4304-4 | 1 | 2.4G | Single-Ended | 92m | 4.75 | 5.25 | $1.66 (ADA4304-4ACPZ-R7) |
2 | ADA4304-3 | 1 | 2.4G | Single-Ended | 92m | 4.75 | 5.25 | $1.03 (ADA4304-3ACPZ-R7) |
3 | ADA4304-2 | 1 | 1.6G | Single-Ended | 88m | 4.75 | 5.25 | $0.94 (ADA4304-2ACPZ-R7) |
4 | ADA4303-2 | 1 | 1.7G | Single-Ended | 78m | 4.5 | 5.5 | $0.90 (ADA4303-2ACPZ-R7) |