Signal Chain µModule Receivers

Analog Devices µModule® (micromodule) receivers consist of high performance, high speed ADCs with fixed-gain, high speed amplifiers and antialias filters. Our integrated ADC and driver products include integrated bypass capacitance and simplify the high frequency layout required to preserve ac performance. The board space savings are significant for instrumentation applications such as spectrum analyzers, oscilloscopes ,and communications test equipment, or for communications applications such as high sensitivity receivers, software-defined radio (SDR), or signal intelligence receivers. Our portfolio uses system-in-package (SiP) technology similar to multichip modules (MCM) to integrate components with different technologies, along with passive components to make an integrated subsystem.
Product Selection Table

Signal Chain µModule Receivers

  Hold Shift Key for secondary sorting
SortOrderPart#ChannelsResolution
(bits)
ADC FeaturesSINAD
(typ)
(dB)
Data Output InterfacePower
(typ)
(W)
CommentsPrice (1000+)
($ US)
1ADA4355 1 14 Clock Duty Cycle Stabilizer, Configurable Resolution, Data Acquisition System, High Speed, Power Down- Serial LVDS 540m Transimpedance=2k, 20k, 200k ohm $87.50 (ADA4355ABCZ)
2LTM2173-14 4 14 Clock Duty Cycle Stabilizer, Data Output Randomizer, Simultaneous Sampling 71.9 Serial LVDS 385m 14-Bit, 80Msps Low Power Quad ADC $75.00 (LTM2173HY-14#PBF)
3LTM9013 2 14 Clock Duty Cycle Stabilizer, Data Output Randomizer, Integrated I/Q Demodulator, Simultaneous Sampling 58 Parallel DDR LVDS 2.6 300MHz Digital Predistortion Receiver $65.00 (LTM9013CY-AA#PBF)
4LTM9008-14 8 14 Clock Duty Cycle Stabilizer, Data Output Randomizer, Simultaneous Sampling 73.6 Serial LVDS 700m 14-Bit, 65Msps Low Power Octal ADCs $65.00 (LTM9008CY-14#PBF)
5LTM9007-14 8 14 Clock Duty Cycle Stabilizer, Data Output Randomizer, Simultaneous Sampling 73.3 Serial LVDS 475m 14-Bit, 40Msps Low Power Octal ADCs $42.27 (LTM9007CY-14#PBF)
6LTM9006-14 8 14 Clock Duty Cycle Stabilizer, Data Output Randomizer, Simultaneous Sampling 72.8 Serial LVDS 369m 14-Bit, 25Msps Low Power Octal ADCs $36.00 (LTM9006CY-14#PBF)
7LTM9012 4 14 Clock Duty Cycle Stabilizer, Data Output Randomizer, Integrated Amplifier 66.7 Serial LVDS 1.27 Quad 14-Bit, 125Msps ADC with Integrated Drivers $149.00 (LTM9012CY-AB#PBF)
8LTM9011-14 8 14 Clock Duty Cycle Stabilizer, Data Output Randomizer, High IF Sampling, Simultaneous Sampling 73 Serial LVDS 1.145 14-Bit, 125Msps Low Power Octal ADCs $191.45 (LTM9011CY-14#PBF)
9LTM9010-14 8 14 Clock Duty Cycle Stabilizer, Data Output Randomizer, High IF Sampling, Simultaneous Sampling 73 Serial LVDS 950m 14-Bit, 105Msps Low Power Octal ADCs $162.00 (LTM9010CY-14#PBF)
10LTM9009-14 8 14 Clock Duty Cycle Stabilizer, Data Output Randomizer, Simultaneous Sampling 72.9 Serial LVDS 801m 14-Bit, 80Msps Low Power Octal ADCs $103.09 (LTM9009CY-14#PBF)
11LTM9003-AB 1 12 Clock Duty Cycle Stabilizer 57 Parallel LVDS 1.591 12-Bit Digital Pre-Distortion µModule Receiver Subsystem $45.00 (LTM9003CV-AB#PBF)
12LTM9003-AA 1 12 Clock Duty Cycle Stabilizer 57 Parallel LVDS 1.472 12-Bit Digital Pre-Distortion Receiver Subsystem $45.00 (LTM9003CV-AA#PBF)
13LTM9004-AD 1 14 Clock Duty Cycle Stabilizer, Integrated I/Q Demodulator 60 Parallel CMOS 1.83 14-Bit, Direct Conversion Receiver $75.00 (LTM9004CV-AD#PBF)
14LTM9004-AC 1 14 Clock Duty Cycle Stabilizer, Integrated I/Q Demodulator 61 Parallel CMOS 1.83 14-Bit, Direct Conversion Receiver $75.00 (LTM9004CV-AC#PBF)
15LTM9004-AB 1 14 Clock Duty Cycle Stabilizer, Integrated I/Q Demodulator 60 Parallel CMOS 1.83 14-Bit, Direct Conversion Receiver $75.00 (LTM9004CV-AB#PBF)
16LTM9004-AA 1 14 Clock Duty Cycle Stabilizer, Integrated I/Q Demodulator 58.5 Parallel CMOS 1.83 14-Bit, Direct Conversion Receiver $75.00 (LTM9004CV-AA#PBF)
17LTM9001-GA 1 16 Clock Duty Cycle Stabilizer 77.4 Parallel CMOS 550m 16-Bit IF/Baseband Receiver Subsystem $39.84 (LTM9001CV-GA#PBF)
18LTM9002-LA 2 12 Clock Duty Cycle Stabilizer, Simultaneous Sampling 71 Parallel CMOS 690m 12-Bit Dual-Channel IF/Baseband Receiver Subsystem $32.75 (LTM9002CV-LA#PBF)
19LTM9002-AA 2 14 Clock Duty Cycle Stabilizer, Simultaneous Sampling 66 Parallel CMOS 1.329 14-Bit Dual-Channel IF/Baseband Receiver Subsystem $99.25 (LTM9002CV-AA#PBF)
20LTM9001-BA 1 16 Clock Duty Cycle Stabilizer, Data Output Randomizer, Internal Dither 69 Parallel CMOS, Parallel LVDS 1.914 16-Bit IF/Baseband Receiver Subsystem $91.00 (LTM9001CV-BA#PBF)
21LTM9001-AD 1 16 Clock Duty Cycle Stabilizer, Data Output Randomizer, Internal Dither 72 Parallel CMOS, Parallel LVDS 1.65 16-Bit IF/Baseband Receiver Subsystem $82.00 (LTM9001CV-AD#PBF)
22LTM9001-AA 1 16 Clock Duty Cycle Stabilizer, Data Output Randomizer, Internal Dither 72 Parallel CMOS, Parallel LVDS 1.65 16-Bit IF/Baseband Receiver Subsystem $82.00 (LTM9001CV-AA#PBF)