Current to Digital
Analog Devices’ breakthrough current-to-digital converter technology is backed by award winning expertise to help solve your medical, industrial, and security application needs. Our high speed, high resolution ADC modules enable improved CT scanner data acquisition, photodiode sensors and power monitoring, spectroscopy, and high channel count data acquisition systems.
Product Selection Table
Current to Digital
SortOrder | Part# | # of Channels | Sample Rate (max) (SPS) | Resolution (bits) | Vs+ (max) (V) | Vs+ (min) (V) | Power (typ) (W) | Data Output Interface | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | ADAS1135 | 256 | 22.6k | 24 | - | - | 588.8m | Serial LVDS | - |
2 | ADAS1134 | 128 | 22.6k | 24 | - | - | 288m | Serial LVDS | - |
3 | ADAS1131 | 256 | 19.7k | 24 | 3.465 | 3.135 | 768m | Serial LVDS | - |
4 | ADAS1256 | 256 | - | 16 | - | - | 256m | Serial LVDS, Serial SPI | - |
5 | ADAS1127 | 64 | 19.7k | 24 | 3.465 | 3.135 | 400m | Serial LVDS | - |
6 | ADAS1126 | 32 | 19.7k | 24 | 3.465 | 3.135 | 400m | Serial LVDS | - |
7 | ADAS1128 | 128 | 19.7k | 24 | 3.465 | 3.135 | 576m | Serial LVDS | - |