IF/RF Receivers

IF/RF receivers are designed for communications infrastructure applications. Wide bandwidth and high sample rates allow implementing a software configurable design for digitizing close to the antenna. Various receiver architectures, such as zero-IF, IF sampling and direct RF sampling, are supported. IF/RF Receivers take advantage of smart partitioning by integrating configurable digital filtering allowing to offset resource demands in the FPGA or digital ASIC and easing of analog filtering.
Product Selection Table

IF/RF Receivers

  Hold Shift Key for secondary sorting
SortOrderPart## Rx ChannelsResolution
(bits)
Sample Rate
(max)
(SPS)
Freq Response
(min)
(Hz)
Freq Response
(max)
(Hz)
RF FeaturesIF/Channel BW
(max)
(Hz)
IF/RF Noise Density
(typ)
(dBFS/Hz)
Power
(typ)
(W)
Data Output InterfacePrice (1000+)
($ US)
1AD6688 2 14 3G 0 9G Integrated DDC, Programmable FIR filter 1.2G -152 3.3 JESD204B $714.00 (AD6688BBPZ-3000)
2AD6684 4 14 500M 0 1.4G Integrated DDC, Integrated NSR, VDR, Wireless Infrastructure 135M -151.5 1.68 JESD204B $488.75 (AD6684BCPZ-500)
3AD6679 2 14 500M 0 2G Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 135M -153 2.2 Serial LVDS $272.00 (AD6679BBPZ-500)
4AD6676 1 16 3.2G 70M 450M Integrated DDC, Internal PLL, Rx, Wireless Infrastructure 160 -159 1.2 JESD204B $145.00 (AD6676BCBZRL)
5AD6674-750 2 14 750M 0 2G Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 375M -153 2.8 JESD204B $369.75 (AD6674BCPZRL7-750)
6AD6674-500 2 14 500M 0 2G Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 250M -153 2.2 JESD204B $272.00 (AD6674BCPZRL7-500)
7AD6674-1000 2 14 1G 0 2G Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 500M -154 3.3 JESD204B $584.38 (AD6674BCPZRL7-1000)
8AD6677 1 11 250M 0 400M Integrated NSR, Rx, Wireless Infrastructure 80M -154 500m JESD204B, Serial LVDS $44.20 (AD6677BCPZ)
9AD6673 2 11 250M 0 400M Integrated NSR, Rx, Wireless Infrastructure 80M -154 837m JESD204B $74.80 (AD6673BCPZ-250)
10AD6657AReference Circuit Available 4 11 200M 2.5M 400M Integrated NSR, Rx, Wireless Infrastructure 44M -152 1.25 Serial LVDS $111.35 (AD6657ABBCZ)
11AD6672 1 11 250M 0 350M Integrated NSR, Rx, Wireless Infrastructure 80M -153 423m Serial LVDS $44.20 (AD6672BCPZ-250)
12AD6649 2 14 250M 0 1G Integrated DDC, Rx, Wireless Infrastructure 100M -151 1.03 Serial LVDS $83.30 (AD6649BCPZ)
13AD6643-250 2 11 250M 0 400M Integrated NSR, Rx, Wireless Infrastructure 66M -154 853m Serial LVDS $74.80 (AD6643BCPZ-250)
14AD6643-200 2 11 200M 0 400M Integrated NSR, Rx, Wireless Infrastructure 66M -154 765m Serial LVDS $63.92 (AD6643BCPZ-200)
15AD6641-500- 12 500M-- 1 DPD Observation Rx-- 695m Parallel LVDS, Serial SPI $124.95 (AD6641BCPZ-500)
16AD6642 2 11 200M 2.5M 800M Wireless Infrastructure 66M -150 620m Parallel, Serial LVDS $75.85 (AD6642BBCZ)
17AD6655-80 2 14 80M 0 450M Integrated DDC, Rx, Wireless Infrastructure 20M -148 0.8 Parallel CMOS, Parallel LVDS $49.51 (AD6655ABCPZ-80)
18AD6655-150 2 14 150M 0 450M Integrated DDC, Rx, Wireless Infrastructure 37.5M -151 1.4 Parallel CMOS, Parallel LVDS $101.63 (AD6655ABCPZ-150)
19AD6655-125 2 14 125M 0 450M Integrated DDC, Rx, Wireless Infrastructure 31.25M -149 1.2 Parallel CMOS, Parallel LVDS $87.04 (AD6655ABCPZ-125)
20AD6655-105 2 14 105M 0 450M Integrated DDC, Rx, Wireless Infrastructure 26.25M -149 1 Parallel CMOS, Parallel LVDS-
21AD6650 2- 26M 70M 260M Integrated NSR, Narrowband Radio (GSM EDGE), Rx, Wireless Infrastructure 3.5M -157 1.7 Serial-
22AD9864 1- 18M 10M 300M Internal PLL 6.8k-- Serial SPI $10.07 (AD9864BCPZ)
23AD9874 1 24 26M 10M 300M APCO25, GSM/EDGE, Rx, TETRA, Wireless Infrastructure 270k -143 62m Serial $15.14 (AD9874ABST)
24AD6600 2- 20M 70M 250M Wireless Infrastructure 5M -130 976m Parallel $45.00 (AD6600ASTZ)