Translinear Logarithmic Amplifiers
Analog Devices translinear logarithmic amplifiers utilize advanced translinear techniques to provide an exceptionally large dynamic range in a versatile and easily used form. Our portfolio relies on proprietary innovations in design and precision laser trimming to achieve the wide measurement range and accuracy in products such as the AD8304 and AD8305. ADI translinear logarithmic amps are used in a variety of applications including optical power measurement, wide range baseband logarithmic compression, the measurement of current and voltage ratios, and optical absorbance measurements.
Product Selection Table
Latest Resources
Translinear Logarithmic Amplifiers
SortOrder | Part# | DNR (typ) (dB) | I-input (min) (A) | I-input (max) (A) | Is (typ) (A) | Vs+ (min) (V) | Vs+ (max) (V) | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|
1 | ADL5303 | 160 | 100p | 10m | 4.5m | 3 | 5.5 | $4.47 (ADL5303ACPZ-R7) |
2 | ADL5304 | 200 | 1p | 3m | 20.8m | 4.5 | 5.5 | $10.47 (ADL5304ACPZ-R7) |
3 | ADL5310 | 120 | 3n | 3m | 9.5m | 3 | 12 | $11.47 (ADL5310ACPZ-REEL7) |
4 | ADL5306 | 60 | 100n | 1m | 5.4m | 3 | 5.5 | $4.75 (ADL5306ACPZ-REEL7) |
5 | AD8305 | 100 | 10n | 1m | 5.4m | 3 | 12 | $7.90 (AD8305ACPZ-RL7) |
6 | AD8304 | 160 | 100p | 10m | 4.5m | 3 | 5.5 | $12.65 (AD8304ARUZ) |