SDLVA

Analog Devices Successive Detection Log Video Amplifiers (SDLVA) measure RF power at frequencies from below 1 GHz to tens of GHz. They exhibit a flat frequency response and faster rise and fall times compared to other RF detectors. These ICs are provided as bare die or in compact SMT ceramic packages. SDLVAs are ideally suited for use in applications such as Radar, Electronic Intelligence (ELINT), Electronic Warfare (EW), Instantaneous Frequency Measurement (IFM) Receivers, Direction Finding Receivers and Broadband Test and Measurement.
Product Selection Table

SDLVA

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
RF Threshold
(typ)
(dBm)
Vs
(typ)
(V)
Is
(typ)
(A)
Price (1000+)
($ US)
1HMC1013 500M 18.5G 67 0.5 -62 3.3 183m-
2HMC913LC4B 0.6G 20G 59- -54 3.3 80m-
3HMC913-Die 0.6G 20G 59 1.5 -54 3.3 80m-
4HMC813LC4B 1G 20G 55 0.5 -53 3.3 150m-
5HMC813-Die 1G 26G 55 0.5 -53 3.3 150m-
6HMC613 100M 20G 59 0.5 -54 3.3 83m-