Overview
Features and Benefits
- 2 A peak output current (<2 Ω RDSON)
- 2.5 V to 6.5 V input
- 4.5 V to 35 V output
- Undervoltage lockout (UVLO) at 2.5 V VDD1
- Multiple UVLO options on VDD2
- Grade A: 4.4 V (typical) UVLO on VDD2
- Grade B: 7.3 V (typical) UVLO on VDD2
- Grade C: 11.3 V (typical) UVLO on VDD2
- Precise timing characteristics
- 53 ns maximum isolator and driver propagation delay
- CMOS input logic levels
- High junction temperature operation: 125°C
- High common-mode transient immunity: >150 kV/µs
- Default low output
- Internal Miller clamp
- Safety and regulatory approvals (pending)
- UL recognition per UL 1577
- 5 kV rms for 1 minute SOIC long package
- CSA Component Acceptance Notice 5A
- VDE certificate of conformity (pending)
- DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
- VIORM = 849 V peak
- Wide body, 8-lead SOIC
Product Details
The ADuM4121/ADuM4121-1 are 2 A isolated, single-channel drivers that employ Analog Devices, Inc.’s iCoupler® technology to provide precision isolation. The ADuM4121/ADuM4121-1 provide 5 kV rms isolation in the wide-body, 8-lead SOIC package. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as the combination of pulse transformers and gate drivers.
The ADuM4121/ADuM4121-1 operate with an input supply ranging from 2.5 V to 6.5 V, providing compatibility with lower voltage systems. In comparison to gate drivers that employ high voltage level translation methodologies, the ADuM4121/ ADuM4121-1 offer the benefit of true, galvanic isolation between the input and the output.
The ADuM4121/ADuM4121-1 include an internal Miller clamp that activates at 2 V on the falling edge of the gate drive output, supplying the driven gate with a lower impedance path to reduce the chance of Miller capacitance induced turn on.
Options exists to allow the thermal shutdown to be enabled or disabled. As a result, the ADuM4121/ADuM4121-1 provide reliable control over the switching characteristics of insulated gate bipolar transistor (IGBT)/metal oxide semiconductor field, effect transistor (MOSFET) configurations over a wide range of switching voltages.
APPLICATIONS
- Switching power supplies
- Isolated IGBT/MOSFET gate drives
- Industrial inverters
- Gallium nitride (GaN)/silicon carbide (SiC) power devices
Product Categories
Markets and Technologies
Product Lifecycle
Production
At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.
Evaluation Kits (1)
Documentation
Tools & Simulations
LTspice
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Models for the following parts are available in LTspice:
IBIS Models
Reference Materials
Safety and Regulatory Compliance (1)
Product Selection Guide (1)
Solutions Bulletins & Brochures (1)
Videos (10)
Press Releases (1)
Technical Articles (3)
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
Support & Discussions
ADuM4121 Discussions
Sample & Buy
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.