ADR127

PRODUCTION

Precision, Micropower LD0 1.25 VOUT Voltage Reference in TSOT

Part Models
2
1ku List Price
Starting From $1.87
Viewing:

Part Details

  • Initial accuracy
    A grade: ±0.24%
    B grade: ±0.12%
  • Maximum temperature coefficient
    A grade: 25 ppm/°C
    B grade: 9 ppm/°C
  • Low dropout: 300 mV for ADR121, ADR125
  • High output current: +5 mA/−2 mA
  • Low typical operating current: 85 μA
  • Input range: 2.7 V to 18 V for ADR127
  • Temperature range: −40°C to +125°C
  • Tiny TSOT (UJ-6) package

ADR127
Precision, Micropower LD0 1.25 VOUT Voltage Reference in TSOT
ADR121/ADR125/ADR127 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADR3412 PRODUCTION Micro-Power, High-Accuracy 1.2V Voltage Reference.
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0507 Circuits from the lab

A Complete Two-Port Vector Network Analyzer  

Features and Benefits

  • Complete 2-Port Vector Network Analyzer
  • Frequency range from 1.7 GHz to 3.4 GHz
  • Zero-IF System Architecture
CN0507
A Complete Two-Port Vector Network Analyzer  
Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
EVAL-CN0507-ARDZ Evaluation Board
EVAL-CN0507-ARDZ Evaluation Board - Top View
EVAL-CN0507-ARDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed