Alternative Parts
Overview
Features and Benefits
|
|
Product Details
The ADP3331 is a member of the ADP330x family of precision low dropout anyCAP™ voltage regulators. The ADP3331 operates with an input voltage range of 2.9 V to 12 V and delivers a load current up to 200 mA. The ADP3331 stands out from the conventional LDO's with a novel architecture and an enhanced process which enables it to offer performance advantages and higher output current than its compeititon. Its patented design requires only a 0.47 µF output capacitor for stability. This device is insensitive to capacitor Equivalent Series Resistance (ESR), and is stable with any good quality capacitor, including ceramic (MLCC) types for space restricted applications. The ADP3331 achieves exceptional accuracy of ± 0.7% at room temperature and ± 1.4% overall accuracy over temperature, line and load variations. The dropout voltage of the ADP3331 is only 140 mV (typical) at 200 mA. This device also includes a safety current limit, thermal overload protection and a shutdown feature. In shutdown mode, the ground current is reduced to less than 2 µA. The ADP3331 has ultralow quiescent current 34 µA (typical) in light load situations. The SOT-23-6 package has been thermally enhanced using Analog Device's proprietary Chip-on-Lead™ feature to maximize power dissipation.Product Categories
Product Lifecycle
Not Recommended for New Designs
This designates products ADI does not recommend broadly for new designs.
Documentation
User Guides (1)
Frequently Asked Questions (1)
Tools & Simulations
Design Tools
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Reference Materials
Solutions Bulletins & Brochures (1)
Technical Articles (1)
Analog Dialogue
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
PCN-PDN Information
Support & Discussions
ADP3331 Discussions
Sample & Buy
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.