ADL5202
ObsoleteWide Dynamic Range, High Speed, Digitally Controlled VGA
Part Details
- Dual independent, digitally controlled VGAs
- −11.5 dB to +20 dB gain range
- 0.5 dB ±0.1 dB step size
- 150 Ω differential input and output
- 7.5 dB noise figure at maximum gain
- OIP3 > 47.5 dBm at 200 MHz
- −3 dB upper frequency bandwidth of 700 MHz
- Multiple control interface options
- Parallel 6-bit control interface (with latch)
- Serial peripheral interface (SPI) (with fast attack)
- Gain up/down mode
- Wide input dynamic range
- Low power mode option
- Power-down control
- Single 5 V supply operation
- 40-lead, 6 mm × 6 mm LFCSP package
The ADL5202 is a digitally controlled, variable gain, wide bandwidth amplifier that provides precise gain control, high output IP3, and low noise figure. The excellent distortion performance and high signal bandwidth make the ADL5202 an excellent gain control device for a variety of receiver applications. The ADL5202 also incorporates a low power mode option that lowers the supply current.
For wide input dynamic range applications, the ADL5202 provides a broad 31.5 dB gain range with 0.5 dB resolution. The gain is adjustable through multiple gain control interface options: parallel, serial peripheral interface, and up/down.
Incorporating proprietary distortion cancellation techniques, the ADL5202 achieves a better than 47.5 dBm output IP3 at frequencies approaching 200 MHz for most gain settings.
The ADL5202 is powered on by applying the appropriate logic level to the PWUPx pins. The quiescent current of the ADL5202 is typically 160 mA in low power mode. When configured in high performance mode for more demanding applications, the quiescent current is 210 mA. When powered down, the ADL5202 consumes less than 14 mA and offers excellent input-to-output isolation. The gain setting is preserved during power-down.
Fabricated on an Analog Devices, Inc., high speed SiGe process, the ADL5202 provides precise gain adjustment capabilities with good distortion performance and low phase error. The ADL5202 amplifier comes in a compact, thermally enhanced 40-lead, 6 mm × 6 mm LFCSP package and operates over a temperature range of −40°C to +85°C.
Applications
- Differential ADC drivers
- High IF sampling receivers
- High output power IF amplification
- Instrumentation
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Tools & Simulations
S-Parameter 1
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool