AD5593R
Info: : PRODUCTION
searchIcon
cartIcon

AD5593R

8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, I2C Interface

Show More showmore-icon

Info: : PRODUCTION tooltip
Info: : PRODUCTION tooltip
Part Details
Part Models 4
1ku List Price Starting From $3.83
Features
  • 8-channel, configurable ADC/DAC/GPIO
    • Configurable as any combination of
      • 8 12-bit DAC channels
      • 8 12-bit ADC channels
      • 8 general-purpose I/O pins
  • Integrated temperature sensor
  • 16-lead TSSOP and LFCSP and 16-ball WLCSP packages
  • I2C interface
Additional Details
show more Icon

The AD5593R has eight input/output (I/O) pins, which can be independently configured as digital-to-analog converter (DAC) outputs, analog-to-digital converter (ADC) inputs, digital outputs, or digital inputs. When an I/O pin is configured as an analog output, it is driven by a 12-bit DAC. The output range of the DAC is 0 V to VREF or 0 V to 2 × VREF. When an I/O pin is configured as an analog input, it is connected to a 12-bit ADC via an analog multiplexer. The input range of the ADC is 0 V to VREF or 0 V to 2 × VREF. The I/O pins can also be configured to be general-purpose, digital input or output (GPIO) pins. The state of the GPIO pins can be set or read back by accessing the GPIO write data register and GPIO read configuration registers, respectively, via an I2C write or read operation.

The AD5593R has an integrated 2.5 V, 20 ppm/°C reference that is turned off by default and an integrated temperature indicator that gives an indication of the die temperature. The temperature value is read back as part of an ADC read sequence.

The AD5593R is available in 16-lead TSSOP and LFCSP, as well as a 16-ball WLCSP, and operates over a temperature range of −40°C to +105°C.

APPLICATIONS

  • Control and monitoring
  • General-purpose analog and digital I/O
Part Models 4
1ku List Price Starting From $3.83

close icon
Documentation

Documentation

Part Model Pin/Package Drawing Documentation CAD Symbols, Footprints, and 3D Models
AD5593RBCBZ-RL7
  • HTML
  • HTML
AD5593RBCPZ-RL7
  • HTML
  • HTML
AD5593RBRUZ
  • HTML
  • HTML
AD5593RBRUZ-RL7
  • HTML
  • HTML

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Jan 28, 2019

- 18_0049

Assembly Site Transfer of AD5592R/AD5593R LFCSP Products to ASE Chungli

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Jan 28, 2019

- 18_0049

arrow down
Software & Part Ecosystem

Software & Part Ecosystem

Can't find the software or driver you need?

Request a Driver/Software
Evaluation Kit

Evaluation Kits 2

reference details image

EVAL-AD5593R

AD5593R Evaluation Board

zoom

EVAL-AD5593R

AD5593R Evaluation Board

AD5593R Evaluation Board

Product Detail

The evaluation board is designed to help customers quickly prototype new AD5593R circuits and reduce design time. The AD5593R operates from a single 2.7 V to 5.5 V supply and incorporates an internal 2.5 V reference to give an output voltage span of 2.5 V or 5 V. An external reference (a 2.5 V reference is provided on the evaluation board) can also be used to give an output from 0 V to VREF or 0 V to 2 × VREF.

The evaluation board interfaces to the USB port of a PC via the SDP board. Software is supplied with the evaluation board to allow the user to program the AD5593R.

This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board), which is available for order on the Analog Devices website at www.analog.com.
reference details image

EVAL-AD5593R-PMDZ

A flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, I2C interface PMOD Module

zoom

EVAL-AD5593R-PMDZ

A flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, I2C interface PMOD Module

A flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, I2C interface PMOD Module

Features and Benefits

  • 8 channels, 12bit ADC and DAC
  • Configurable output to DAC, ADC and GPIO
  • Connectable to FPGA and MCU Platforms

Product Detail

The PMOD compatible evaluation/prototyping board is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, I2C interface PMOD module. This board serves as low-cost alternatives to the full-featured product evaluation boards, with terminal block connections and no extra signal conditioning.  Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.

 

I2C PMOD peripheral connectors can also be found on many MCU or FPGA development boards, where the EVAL-AD5593R-PMDZ can be connected directly into those systems.  When prototyping, this board is used in conjunction with the ADICUP3029 development platform using our reference code below, and you can customize your own code.

Tools & Simulations

Tools & Simulations 1

Reference Designs

Reference Designs 1

Simplified Schematic of the Analog Output Circuit

4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

zoomopens a dialog

CN0229

4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

CN0229

Circuits from the lab

tooltip Info:Circuits from the lab
4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Features and Benefits

  • Quad channel Current and Voltage Outputs
  • 16-bit Resolution for PLC Systems
  • Digitally Isolated from Application
View Detailed Reference Design external link

Recently Viewed