1. Data Sheet Errata

Documentation Errata for ADSP-SC570/SC571/SC572/SC573/ADSP-21571/21573: SHARC+ Dual-Core DSP with ARM Cortex-A5 Data Sheet

Chapter: / Page 24

Doc ID: DOC-1787

Change

In Table 11, ADSP-SC57x/ADSP-2157x Detailed Signal Descriptions, the direction of the C1_FLG[n] and C2_FLG[n] pins is incorrect.

The correct direction for both pins is InOut.

Chapter: / Page 57

Doc ID: DOC-1780

Change

In the second row of Table 26, TWI_VSEL Selections and VDD_EXT/VBUSTWI, the TWI_VSEL selection should be TWI111, not TWI100.

Table 26 should also include the following footnote:

TWI_VSEL is the TWI voltage select field in the PADS_PCFG0 register. See the ADSP-SC57x/ADSP-2157x SHARC+ Processor Hardware Reference.

Chapter: N/A / Page 140

Doc ID: DOC-1801

Change

The following models are now available. They will be added to the Automotive Products table (Table 99) in the next revision (Rev C) of the data sheet.

Model Processor Instruction Rate (Max) ARM Instruction Rate (Max) Temperature Range ARM Cores SHARC+ Cores External Memory Ports Package Description Package Option
ADSC570WCSWZ5xx 500 MHz 500 MHz -40℃ to +105℃ 1 2 0 176-Lead LQFP_EP SW-176-5
ADSC572WCBCZ5xx 500 MHz 500 MHz -40℃ to +105℃ 1 2 1 400-Ball CSP_BGA BC-400-2


Last Update Date: Sep 16 2019