1. Data Sheet Errata

Documentation Errata for ADSP-SC58x/ADSP-2158x: SHARC+ Dual-Core DSP with Arm® Cortex-A5 Data Sheet

Chapter: / Page 4

Doc ID: DOC-1838

Change

In Table 2, Comparison of ADSP-SC58x/ADSP-2158x Processor Features, there are incorrect speed grades for the ADSP-SC582, ADSP-SC583, and ADSP-21583 models.


The maximum speed for the ADSP-SC582 for both the Arm Cortex-A5 and SHARC+ Core1 is 450 MHz.


The maximum speed for the ADSP-SC583 for the Arm Cortex-A5, SHARC+ Core1, and SHARC+ Core2 is 450 MHz.


The maximum speed for the ADSP-21583 for both the SHARC+ Core1 and SHARC+ Core2 is 450 MHz.

Chapter: / Page 67

Doc ID: DOC-1811

Change

In Table 27, ADSP-SC58x/ADSP-2158x Designer Quick Reference, the note in the Description and Notes column for the JTG_TRST signal should read:

 

The JTG_TRST signal must be held low during power-up until all power supplies are stable.

Chapter: / Page 172

Doc ID: DOC-1800

Change

In the Automotive Products table (Table110), the Temperature Range is incorrect for Model ADSC587WCBCZ4Bxx.

The correct Temperature Range is -40℃ to +90℃.


Last Update Date: Jul 29 2020