Overview

Features and Benefits

  • Frequency range of 5 MHz to 1800 MHz
  • High gain of 19.1 dB at 1800 MHz
  • Excellent NPR (MER) performance: 48 dB at 67 dBmV TCP
  • VDD operation: 5.0 V to 8.0 V
  • Excellent S11 return losses:
    • −18 dB at 45 MHz to 1218 MHz
    • −20 dB at 1218 MHz to 1800 MHz
  • Configurable dc current from 200 mA to 450 mA
  • 32-lead, 5 mm × 5 mm LFCSP

Product Details

The ADCA5190 is a medium power gain block amplifier that provides excellent linearity across a flexible bias range allowing power efficient design implementation for various applications.

The device provides 19.1 dB of flat gain up to 1800 MHz, making this ideal for Data Over Cable Service Interface Specification (DOCSIS®) 4.0 downstream applications. The device is also well suited for upstream applications to 700 MHz as the output stage. The device is conveniently packaged in an industry-standard, 32-lead, 5 mm × 5 mm lead frame chip-scale package (LFCSP) with an exposed pad on the bottom of the package for improved thermal performance.

APPLICATIONS

  • 45 MHz to 1800 MHz CATV infrastructure amplifier systems
  • 5 MHz to 700 MHz upstream
  • Remote physical layer (PHY)
  • DOCSIS 3.1 and DOCSIS 4.0 compliant

Product Categories

Product Lifecycle icon-recommended Recommended for New Designs

This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.

Evaluation Kits (1)

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Sample & Buy


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.


Price Table Help

 

Evaluation Boards

Pricing displayed is based on 1-piece.

Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.