Overview

Features and Benefits

  • High bandwidth (50Mbps) digital bus support for up to 32 upstream and downstream audio channels
  • Data, control, plus power on a single wire pair provides system cost reduction using low-cost unshielded, twisted pair cable
  • Single-master, multiple-slave, line topology supports daisy chaining with zero processor intervention
  • Phantom power capability eliminates the need for local power supplies
  • Embedded diagnostics provide easy system level fault detection & correction
  • Fully configurable via SigmaStudio graphical design environment promotes Fast time to market

Product Details

The Automotive Audio Bus® (A2B®) is an innovative technology that reduces system cost, weight, and design complexity by distributing audio and control data, together with clock and power over a single, low-cost, unshielded twisted pair cable. The AD2421W is an enhanced A2B transceiver offering an expanded feature set while retaining complete compatibility with existing AD240x devices. The AD2421W is the lowest cost A2B transceiver supporting slave operation as an end-point only.

The AD2421W is targeted for use in microphone connectivity applications such as Beam Forming Arrays, Active Noise Cancellation, and In-Car Communications.

Applications

  • Automotive audio communication link
  • Active noise cancellation
  • Microphone arrays for hands free and in car communication

Please contact your nearest ADI sales office to complete a Non-Disclosure Agreement (NDA) required to receive additional technical product information.

Product Lifecycle icon-recommended Recommended for New Designs

This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Discussions

AD2421W Didn't find what you were looking for? Ask the Analog community »