Industrial Ethernet Solutions
searchIcon
banner background image

Industrial Ethernet Solutions

ADI/Chronous Logo

ADI Chronous™ is the leading portfolio of edge-to-enterprise Industrial Ethernet connectivity solutions, specifically designed to accelerate your path to Industry 4.0. ADI has leveraged its deep domain expertise and advanced technologies to connect the industrial devices and networks of the future. Our trusted solutions ensure your critical data is reliably delivered throughout your application, ensuring seamless connectivity and operational efficiency. ADI Chronous solutions stand up in the toughest, time-critical environments and opens the door to gigabit and 10BASE-T1L connectivity.

Subcategories

archive icon
The ADI Chronous Industrial Ethernet physical layer (PHYs) portfolio includes solutions for standard 10 Mbps, 100 Mbps, and 1 Gbps. It also features the new 10BASE-T1L technology for single-pair Ethernet. Our industry-leading low latency and low power PHY technology maximizes data transmission and signal integrity in deterministic applications by reducing cycle times and system power consumption. It enables superior synchronization of signals across the industrial network and supports the development of TSN. This portfolio of ultra low power 10BASE-T1L products includes both PHY and MAC PHY solutions to support optimization of system power budgets while offering flexibility in design choice. The unique MAC PHY technology enables the reuse of existing low power processor technologies that do not support traditional Ethernet interfaces, and instead enable connection via SPI. Having completed extensive EMC and robustness testing, ADI Chronous PHY products are ideally suited for applications demanding predictable and secure communications. Designed to operate over an extended industrial ambient temperature ranges, Industrial Ethernet physical layer devices provide the highest level of reliability for the Industrial Ethernet applications of today and tomorrow.
archive icon
ADI’s Industrial Ethernet platform solutions are complete network interface solutions designed to provide device connectivity for a large range of industrial, instrumentation, and other equipment. These solutions include both a physical layer and data link layer that manage the industrial protocol and network traffic for a host processor. ADI Chronous network interface solutions are complete communications subsystems that enable quick and simple inclusion of Industrial Ethernet connectivity to any end system.

New Data, New Insights with 10BASE-T1L Technology from ADI Chronous

Long reach, single-pair Ethernet, 10BASE-T1L physical layer devices are proving a game changer on the road to realizing the vision of seamless connectivity. By extending Ethernet connectivity to edge nodes in remote and distant locations, this technology is enabling new data streams, additional process variables, and auxiliary measurements to be communicated. The IEEE 802.3cg™-2019 standard governs 10BASE-T1L connectivity. It is a single-pair Ethernet (SPE) media standard, providing for 10 megabits per second communication and it enables both power and data over single twisted pair cabling up to 1 km. 10BASE-T1L connectivity promises to extend the benefits of IIoT to the remote corners of factories, building and process plants, and even into hazardous locations where sensors and other endpoints had, until now, limited connectivity.

campaign-image
campaign-image

New Data, New Insights with 10BASE-T1L Technology from ADI Chronous

Long reach, single-pair Ethernet, 10BASE-T1L physical layer devices are proving a game changer on the road to realizing the vision of seamless connectivity. By extending Ethernet connectivity to edge nodes in remote and distant locations, this technology is enabling new data streams, additional process variables, and auxiliary measurements to be communicated. The IEEE 802.3cg™-2019 standard governs 10BASE-T1L connectivity. It is a single-pair Ethernet (SPE) media standard, providing for 10 megabits per second communication and it enables both power and data over single twisted pair cabling up to 1 km. 10BASE-T1L connectivity promises to extend the benefits of IIoT to the remote corners of factories, building and process plants, and even into hazardous locations where sensors and other endpoints had, until now, limited connectivity.