RF Power Detectors
Analog Devices’ RF Power Detectors are a broad portfolio of Logarithmic Amplifiers, TruPwr™ RMS Detectors, Peak/Envelope Detectors and Successive Detection Log Video Amplifiers (SDLVAs). With detection ranges up to 100 dB, our RF power detectors are used in applications including Transmit/Receive Power Measurement, Input Protection, Return Loss Measurement, RF Pulse Detection, Radar, Electronic Warfare and Precise RF Power Measurement in Test and Measurement, Materials Analysis and HealthCare.
Subcategories
Product Selection Table
Latest Resources
Press Releases
Data Sheets
Technical Articles
- Design the Best Front End for UHF Partial Discharge Online Monitoring Systems
-
RF Signal Chain Discourse: Properties and Performance Metrics
Analog Dialogue
-
Contactless Fluid-Level Measurement Using a Reflectometer Chip
Analog Dialogue
- Simple and Affordable RMS Power Meter that Operates from 100 MHz to 40 GHz
-
An Integrated Bidirectional Bridge with Dual RMS Detectors for RF Power and Return-Loss Measurement
Analog Dialogue
Technical Books
Design Tools
Solutions Bulletins & Brochures
Webcasts
Videos
- CN0534: USB Powered 5.8 GHz RF LNA w/ Output Power Protection
- ADI & Mouser Chalk Talk: CbM Impact on Smart Manufacturing
- 16 Channel Tx/Rx S-Band Phased Array RADAR Platform
- Using the Analog Devices ADL5920 for Fluid Level Measurement
- Analog Devices: RF & Microwave Technology Leadership
Frequently Asked Questions
- What is input voltage range and how is it determined?
- What are op amp input and output common-mode and differential voltage ranges and how are they determined?
- Why doesn't my amplifier output go to zero when I ground the input?
- Can I exceed the parameters specified in the absolute maximum ratings table?
- My reference voltage changes when I connect it to the amplifier's input?