TimerBlox
searchIcon
banner background image

TimerBlox

Analog Devices TimerBlox parts are small, accurate, and simple timing devices designed for six basic operations: voltage controlled oscillation (VCO), low frequency clocking, pulse-width modulation (PWM), one-shot generation and signal delay, and power-on reset (POR). TimerBlox devices combine an accurate programmable oscillator with precision circuitry and logic. No capacitors, no crystals, no microcontroller, and no programming are required. A 20 mA source and sink capability enables the devices to directly drive opto-isolators and transformers for electrical isolation. An ideal solution for space-limited applications, each TimerBlox device can be placed at the point of use.
Analog Devices TimerBlox parts are small, accurate, and simple timing devices designed for six basic operations: voltage controlled oscillation (VCO), low frequency clocking, pulse-width modulation (PWM), one-shot generation and signal delay, and power-on reset (POR). TimerBlox devices combine an accurate programmable oscillator with precision circuitry and logic. No capacitors, no crystals, no microcontroller, and no programming are required. A 20 mA source and sink capability enables the devices to directly drive opto-isolators and transformers for electrical isolation. An ideal solution for space-limited applications, each TimerBlox device can be placed at the point of use.