High-Side Switches and MOSFET Drivers
Analog Devices’ growing portfolio of high-side switches and MOSFET (FET) drivers provides a simple and effective solution to drive single, dual, triple, or quad N-channel or P-channel FETs. Key features include wide input range of operation, extended temperature range of operation, a powerful gate drive, and short-circuit protection.
Product Selection Table
Latest Resources
Application Notes
- AN104 - Load Transient Response Testing for Voltage Regulators PDF
- AN98 - Signal Sources, Conditioners and Power Circuitry Circuits of the Fall, 2004 PDF
- AN84 - Linear Technology Magazine Circuit Collection, Volume IV PDF
- AN66 - Linear Technology Magazine Circuit Collection, Volume II PDF
- AN53 - Micropower High Side MOSFET Drivers PDF
Design Notes
- Design Note 1000: Secondary Side Dual Output Controller Tightly Regulates Two Isolated Outputs
- DN121 - New Micropower, Low Dropout Regulators Ease Battery Supply Designs PDF
- DN76 - PC Card Power Management Techniques PDF
- DN54 - A 4-Cell Ni-Cad Regulator/Charger for Notebook Computers PDF
- DN154 - Short-Circuit Protection for Boost Regulators PDF
Product Selector Card
Technical Articles
Videos
- Intelligent Motion Control Solutions Enable Agile Production
- ADI's Slew Rate Controllable ADuM4122 Balances EMI & Efficiency
- ADI & Mouser Chalk Talk: CbM Impact on Smart Manufacturing
- ADI: The Collapse of the LIDAR Signal Chain (Full Presentation)
- ADI: The Collapse of the LIDAR Signal Chain (Excerpt)