PowerPath, Ideal Diodes, and Load Switches
Analog Devices’ PowerPath, ideal diode controllers, and load switches protect power supplies by minimizing reverse currents back into the supply and shoot-through currents between supplies. Selection of the power source can be either by the highest voltage or highest priority.
For highest voltage selections, ideal diodes are employed in a diode-OR configuration. Applications include redundant supply ORing, supply holdup during input brownout, and reverse battery protection. For selection by highest priority, a prioritized PowerPath controller provides the most general-purpose and flexible solution. A prioritizer powers the system from the highest priority input that is within its valid voltage window. Applications occur in battery-equipped portable products, memory modules with capacitive holdup, and server subsystems with main and auxiliary supplies. Load switches provide reverse current flow protection for space constrained designs.
For highest voltage selections, ideal diodes are employed in a diode-OR configuration. Applications include redundant supply ORing, supply holdup during input brownout, and reverse battery protection. For selection by highest priority, a prioritized PowerPath controller provides the most general-purpose and flexible solution. A prioritizer powers the system from the highest priority input that is within its valid voltage window. Applications occur in battery-equipped portable products, memory modules with capacitive holdup, and server subsystems with main and auxiliary supplies. Load switches provide reverse current flow protection for space constrained designs.
Product Selection Table
Latest Resources
Application Notes
Design Notes
- Triple Bucks Plus a Boost Controller to Meet Tough Requirements of Wide Range VIN Automotive Applications
- Active Rectifier Controller with Ultrafast Transient Response and Low Power Dissipation
- DN1036 - Using a Current Sharing Controller with Non-Redundant Supplies PDF
- DN160 - Dual PowerPath™ Controller Simplifi es Power Management PDF
- DN361 - Simple Battery Circuit Extends Power over Ethernet (PoE) Peak Current PDF
Product Selector Card
- Hot Swap Controllers PDF
- Surge Stoppers PDF
- Ideal Diode Bridge PDF
- Pushbutton Controllers PDF
- Micropower Hot Swap Controller PDF
Technical Articles
- Step by Step Methodology and Solutions for Connecting and Disconnecting a Supply Voltage Line
-
IBIS Modeling—Part 3: How to Achieve a Quality Level 3 IBIS Model Through Bench Measurement
Analog Dialogue
- LT4321/LT4275 LTPoE++/PoE+/PoE PD Controller TechClips
- High Efficiency Solar MPPT Battery Charger Using LT8611 and AD5245
-
Low IQ Ideal Diode Controller with Reverse Input Protection for Automotive and Telecom Power Solutions
LT Journal