Power Control
Analog Devices power control portfolio include ideal diodes, PowerPath controllers, MOSFET drivers, bridge drivers, and other nonregulator power applications.
Latest Resources
Application Notes
- AN52 - Linear Technology Magazine Circuit Collection, Volume 1 PDF
- AN107 - Extending the Input Voltage Range of PowerPath Circuits for Automotive and Industrial Applications PDF
- AN87 - Linear Technology Magazine Circuit Collection, Volume V: Data Conversion, Interface and Signal Conditioning Products PDF
- AN73 - LT1339 Design Manual PDF
- AN66 - Linear Technology Magazine Circuit Collection, Volume II PDF
Press Releases
Design Notes
- Design Note 74: Techniques for Deriving 3.3V from 5V Supplies
- Design Note 1000: Secondary Side Dual Output Controller Tightly Regulates Two Isolated Outputs
- Design Note 279: Microprocessor Core Supply Voltage Set by I2C Bus without VID Lines
- Design Note 299: Multiple Output Isolated Power Supply Achieves High Efficiency with Secondary Side Synchronous Post Regulator
- Design Note 270: I2C Fan Control Ensures Continuous System Cooling
Product Selector Card
Technical Articles
-
I2C Communication Protocol: Understanding I2C Primer, PMBus, and SMBus
Analog Dialogue
- A Reliable Power-Up and Power-Down Sequence
-
Characterizing the PSRR of Data Acquisition μModule Devices with Internal Bypass Capacitors
Analog Dialogue
- Bipolar, Bidirectional DC-to-DC Supply Sources and Sinks Current from 5 V to 24 V Input
-
Bipolar, Single Output, and Adjustable Power Supplies Based on the Common Buck Converter
Analog Dialogue