LED Driver IC
Analog Devices has a very broad line of LED driver ICs for automotive, display backlighting, handheld, and general high-power lighting applications. They are configured as either inductorless (charge pump) or switching regulator-based LED drivers that support driving white LEDs in series, parallel or combination. Topologies include boost regulator, buck regulator, buck/boost, SEPIC topology LED drivers, and more. Regardless of topology, these ICs offer the highest efficiency, lowest noise, and the smallest footprints. Other features of our portfolio include integrated Schottky diodes, accurate LED current matching, and multiple output capability.
Subcategories
Product Selection Table
11429
en
Quick LED Driver Search
Latest Resources
Application Notes
- AN117 - DC/DC uModule Regulator Printed Circuit Board Design Guidelines PDF
- AN115 - LTC3220/LTC3220-1 User’s Guide PDF
- AN111 - LTC3219 User PDF
- AN108 - LTC3207/LTC3207-1 Users Guide PDF
- AN95 - Simple Circuitry for Cellular Telephone/Camera Flash Illumination: A Practical Guide for Successfully Implementing Flashlamps PDF
Design Notes
- Design Note 548: 60V Buck-Boost LED Driver with Up to 98% Efficiency Has Internal PWM Dimming and Spread Spectrum
- Versatile LED Driver Can Be Used with Input Voltages Above or Below the Level of the LED String
- Design Note 445: µModule LED Driver Integrates All Circuitry, Including the Inductor, in a Surface Mount Package
- Design Note 1038: 42V High Power Density Buck Regulators in a Tiny QFN Package
- Design Note 243: New Charge Pumps Offer Low Input and Output Noise
Product Selector Card
- DC/DC Controller Selection Guide PDF
- 80V to 150V Non-Isolated DC/DC PDF
- High Voltage Non-Isolated Devices PDF
- μModule Power Products PDF
- Military Plastic Products PDF
Technical Articles
-
IBIS Modeling—Part 3: How to Achieve a Quality Level 3 IBIS Model Through Bench Measurement
Analog Dialogue
-
Does the Assembly Orientation of an SMPS Inductor Affect Emissions?
Analog Dialogue
- How to Use LTspice to Produce Bode Plots for LED Drivers
- PCB Space-Constraint Woes Eliminated by 2 MHz, Monolithic, Buck-Boost DC-to-DC Converter and LED Driver
-
Synchronous Boost Converter Powers High Current LEDs Even at Low Input Voltages
Analog Dialogue
Solutions Bulletins & Brochures
Videos
- ADI & Mouser Chalk Talk: CbM Impact on Smart Manufacturing
- LT3950: 1.5A Multi-Topology Non-Synchronous LED Driver
- Anti-spoofing Face ID using ADI Time-of-Flight Technology
- Autonomous Guided Vehicle (AGV) using ADI's Time of Flight (ToF)
- ADI's Modular LIDAR Prototyping Platform Reduces Time to Market