Logic Devices
searchIcon
banner background image

Logic Devices

Analog Devices’ high speed logic devices allow for logic functions, signal routing, and signal integrity implementations with disceret IC products. Our logic devices address applications requiring tight specifications such as a high data rate, low jitter, and improved signal integrity, while providing indispensable functionalities such as logic gates, flip-flops, fanout buffers, and NRZ-to-RZ converters. These high speed logic devices are well suited to applications including RF ATE, broadband test, digital logic systems and measurement, and high speed data transmission.
Analog Devices’ high speed logic devices allow for logic functions, signal routing, and signal integrity implementations with disceret IC products. Our logic devices address applications requiring tight specifications such as a high data rate, low jitter, and improved signal integrity, while providing indispensable functionalities such as logic gates, flip-flops, fanout buffers, and NRZ-to-RZ converters. These high speed logic devices are well suited to applications including RF ATE, broadband test, digital logic systems and measurement, and high speed data transmission.

Subcategories

archive icon
Fanout Buffers are able to create multiple copies of input signal at their output and distribute them among several loads while achieving fast rise/fall time and low jitter. Input and output interfaces are CML and output voltage swing can be adjusted externally.
archive icon
Flip flop electronics are among the fundamental building blocks of the digital world. Flip flop devices are usually used as state storage elements within sequential logic circuits. Flip flop ICs are also used for realizing some common functions such as pulse counting and time synchronization to a reference clock or to any time variable signal. Analog Devices supplies a range of D type and T type flip flop products. Members of this portfolio can support data transmission rates up to 28 Gbps and clock frequencies as high as 28 GHz. All of our flip flop products are RoHS compliant and available in 3 × 3 or 4 × 4 SMT packages. Applications: • Serial data transmission • High speed frequency dividers • Broadband test and measurement • RF automatic test equipment • Digital logic systems
archive icon
Logic gate ICs enable the realization of combinational logic functions within a miniaturized PCB area. Analog Devices’ high speed logic gate ICs offer fundamental logic functions such as AND, NAND, XOR, and XNOR, and include both –3.3 V and +3.3 V single-supply options. Our logic gate products feature low power consumption, fast rise and fall times, and differential and single-ended operation, as well as support high data rates up to 28 Gbps in an RoHS compliant package. High speed logic gate ICs are widely used within test and measurement applications. Applications: • RF ATE • Broadband test and measurement • NRZ-to-RZ conversion • DPSK and duobinary transmission modules