High Speed Logic and Data Path Management
The ADI Data Path Management portfolio offers Data Path Signal Conditioners, Digital Crosspoint Switches, Level Translators, Serializer/Deserializer & Selector Muxes and Track/Hold Amplifiers for meeting the tight requirements of modern high data rate system. ADI's system solution focused products are easy to integrate to any signal chain with single supply usage while achieving low jitter, high output swing, fast rise/fall time.
Subcategories
Latest Resources
Technical Articles
- How to Prioritize Efficiency and Cost with the Lattice CertusPro-NX FPGA Evaluation Board
- Power-Up Phase Determinism Using Multichip Synchronization Features in Integrated Wideband DACs and ADCs
- Product Life Cycle of an Interconnect Bus: A Portable Stimulus Methodology for Performance Modeling, Design Verification, and Post-Silicon Validation
- Successful PCB Grounding with Mixed-Signal Chips - Follow the Path of Least Impedance
- Application of Serializers with Camera Chips
Application Notes
- Performance Test for a Serializer and Deserializer Pair: MAX9247 and MAX9218
- Working with MAX9217/MAX9218/MAX9247/MAX9248/MAX9250 Evaluation Boards
- MAX3800: Equalizing Gigabit Copper Cable Links with the MAX3800
- Using 2.5Gbps SerDes with Built-In Bit-Error Rate Test Circuitry Makes Measuring Link Quality Easy
Articles
Rarely Asked Questions
Design Notes
- MAX3831: Disabling the Channel-Assignment Feature of the MAX3831
- MAX9259 GMSL Line Fault Detection
- Small-Signal Bandwidth in a Big-Band Era
- Transmitting I2S Audio Streams in Automotive Applications Using the MAX9205/MAX9206 LVDS SerDes
- Robust, Fail-Safe Biasing Circuit for AC-Coupled Multidrop LVDS Bus