Differential Amplifiers and ADC Drivers
Analog Devices Single and Fully differential ADC drivers offer precision DC specs and are designed to better reject high frequency PSRR and CMRR through their differential input and output architectures.
Analog Devices ADC drivers configured for both precision and high speed differential amps come with a VOCM pin, providing a critical but convenient solution when interfacing with analog-to-digital converters (ADCs). Key performance in any ADC driver is achieved by quickly settling out the considerable sampling glitch energy delivered to the amplifier output(s) by the ADC input’s sampling circuit. Whether you need to drive a single or dual differential input ADC or send and receive signals over long cable lengths, Analog Devices has developed a broad portfolio of high speed differential amplifiers that provides the high performance needed to meet any requirement.
The differential input and output also offer system improvement by reducing the total harmonic distortion received by the ADC.
Analog Devices ADC drivers configured for both precision and high speed differential amps come with a VOCM pin, providing a critical but convenient solution when interfacing with analog-to-digital converters (ADCs). Key performance in any ADC driver is achieved by quickly settling out the considerable sampling glitch energy delivered to the amplifier output(s) by the ADC input’s sampling circuit. Whether you need to drive a single or dual differential input ADC or send and receive signals over long cable lengths, Analog Devices has developed a broad portfolio of high speed differential amplifiers that provides the high performance needed to meet any requirement.
The differential input and output also offer system improvement by reducing the total harmonic distortion received by the ADC.
Subcategories
Product Selection Table
Latest Resources
Videos
- VT3001 Signal Chain Noise Analysis using LTspice
- ADI’s Complete Precision Signal Chains for Easy System Solutions
- Video Training Series - Considerations When Designing an Input Driver for a SAR ADC SERIES
- Zero Drift, High Voltage, Low Power, Programmable Gain In Amp
- ADI公司:LIDAR FPGA开发平台
Application Notes
Press Releases
Technical Articles
- Condition Monitoring System Design Choices and Their Impact on Signal Chain Implementation
-
DC Energy Metering Applications
Analog Dialogue
-
Fast Reacting, Optical Encoder Feedback System for Miniature Motor Driven Applications
Analog Dialogue
- The Wearable for Machine Health: Condition-Based Monitoring
- Introduction to Dynamic Power Scaling
Product Selection Guide
Webcasts
- Behavioral Sources, Parameters, and Expression Evaluation in LTspice
- Power Management Choices for Signal Chains: Keeping all the precision you designed for
- Intelligent Motion Control Driving Higher Levels of Flexibility, Productivity and Sustainability in Smart Manufacturing
- Precision Signal chain designs – trade off decisions for best noise performance
- Accelerate Smart Manufacturing with complete system level solutions for condition monitoring and robotics motion control from Analog Devices