Analog Switches Multiplexers
Analog Devices offers a comprehensive portfolio of switches and multiplexers covering single to multiple switch elements with various signal ranges in a variety of packages to best suit customer application needs. ADI switches and multiplexers are used in a wide and growing range of applications from industrial and instrumentation to medical, consumer, communications, and automotive systems.
Subcategories
Product Selection Table
Latest Resources
Application Notes
- AN-1380: Generating Secondary Fault Supplies for Fault Protected Switches PDF
- AN-1219: Power-Off Protected Data Acquisition Signal Chain Using Fault-Protected CMOS Switches (Rev. A) PDF
- AN-1024: How to Calculate the Settling Time and Sampling Rate of a Multiplexer (Rev. 0) PDF
- AN-874: Operating the ADG12xx Series of Parts with 5 V Supplies and the Impact on Performance (Rev. 0) PDF
- AN-802: ADG794 - A 2.5 V Input Signal Range Swithcing Solution for HDTV (Rev. 0) PDF
Technical Articles
-
How to Effectively Compare the Performance of CMOS Switches with Solid-State Relays
Analog Dialogue
-
Low Noise and Low Power DAQ Solution for Seismology and Energy Exploration Applications
Analog Dialogue
- New, Robust Approach to Overvoltage Protection for Sensitive Electronic Signal Inputs
-
Introduction to SPI Interface
Analog Dialogue
-
Performance Optimization of Multichannel Data Acquisition (DAQ) Systems: The Untold Story of the Input Settling Time
Analog Dialogue
Product Selection Guide
Webcasts
Videos
- ADG7421F - Low Voltage Fault Protection and Detection, 12 Ω RON, Dual SPST
- ADI’s Complete Precision Signal Chains for Easy System Solutions
- Analog Devices: RF & Microwave Technology Leadership
- Wearable VSM Platform with New Bio-Medical Front-End Solution
- 精密系统模拟输入和输出的EMC保护