High Speed D/A Converters ≥30MSPS
High Speed Signal Processing: Making Space in a Crowded Spectrum
The airwaves are getting crowded, and system designers are looking to untapped portions of the frequency spectrum to support higher bandwidths and millimeter wave (mmW) technologies. New capabilities and features become possible as system designers in aerospace and defense, communication infrastructure, and instrumentation learn to leverage more of the frequency spectrum and create a better user experience.

High Speed Converter Innovations on 28 nm CMOS
Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.


Latest Resources
Product Highlight
Technical Articles
- Over-the-Air Pattern Measurements for a 32-Element Hybrid Beamforming Phased Array
-
Bits to Beams: RF Technology Evolution for 5G Millimeter Wave Radios
Thought Leadership
- Empirically Based Multichannel Phase Noise Model Validated in a 16-Channel Demonstrator
- Low Phase Noise DAC-Based Frequency Synthesis for Fast Hopping Wideband Microwave Applications
- Integrated Hardened DSP on DAC/ADC ICs Improves Wideband Multichannel Systems
Design Notes
Product Selection Guide
Design Tools
Solutions Bulletins & Brochures
Webcasts
- Behavioral Sources, Parameters, and Expression Evaluation in LTspice
- X Band Hybrid Beamforming Phased Array Radar System Platform
- Multi-Channel System Improvements Using Hardened DSP in Digitizer ICs
- RF Technology for 5G Radio Base Stations
- GSPS DACs Enable Ultra-Wide Bandwidth Applications
Videos
- Optimizing Power Solutions for RF Signal Chains
- Design Faster With ADI’s Precision Wide Bandwidth Signal Chains
- ADI's Precision Isolated Gate Drive and Sense Signal Chains
- Instrument Grade Millimeter Wave Signal Chain
- AD3552R 16-Bit, 33 MUPS, Multispan, Multi-IO SPI DAC