Temperature Sensor and Control Devices
Analog Devices temperature sensor devices sense and measure temperature with precise accuracy and reliability. Our temperature sensor products support an analog output and a digital output format to suit a large array of end applications in all traditional markets such as industrial, communications, and automotive, as well as emerging areas such as digital healthcare.
Analog Devices temperature sensors achieve up to ±0.1°C measurement accuracy over a wide temperature range, are NIST traceable, and are plug-in ready, often requiring no additional signal conditioning or calibration. Additionally, ADI digital temperature sensors may integrate other functions such as DACs, ADCs, references, and limit alarm registers. A range of interfaces are available, including I2C, SPI, and PWM (for digital products) and current and voltage (for analog products).
Analog devices temperature sensor devices come in a large variety of package options including ceramic and metal packages for increased robustness, and plastic and WLCSP for applications where sensor size is critically important.
All temperature sensors manufactured by Analog Devices are tested and calibrated in production, eliminating the need for post-assembly system calibration.
Analog Devices temperature sensors achieve up to ±0.1°C measurement accuracy over a wide temperature range, are NIST traceable, and are plug-in ready, often requiring no additional signal conditioning or calibration. Additionally, ADI digital temperature sensors may integrate other functions such as DACs, ADCs, references, and limit alarm registers. A range of interfaces are available, including I2C, SPI, and PWM (for digital products) and current and voltage (for analog products).
Analog devices temperature sensor devices come in a large variety of package options including ceramic and metal packages for increased robustness, and plastic and WLCSP for applications where sensor size is critically important.
All temperature sensors manufactured by Analog Devices are tested and calibrated in production, eliminating the need for post-assembly system calibration.
Subcategories
Product Selection Table
Latest Resources
Technical Articles
-
I2C Communication Protocol: Understanding I2C Primer, PMBus, and SMBus
Analog Dialogue
-
A Precision Temperature Measurement Solution with High EMC Performance Using an RTD
Analog Dialogue
- Silicon Temperature Sensing with Precision—An Autobiographical Look at Measuring Temperature to ±0.1°C
- Liquid Measurements—From Water to Blood
- The Wearable for Machine Health: Condition-Based Monitoring
Application Notes
- AN-892: Temperature Measurement Theory and Practical Techniques (Rev. 0) PDF
- AN-661: ADuC814 to ADM1032 via I2C® Interface (Rev. 0) PDF
- AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit (Rev. 0) PDF
- AN-273: Use of the AD590 Temperature Transducer in a Remote Sensing Application PDF
- AN-272: Accuracies of the AD590 (Rev. A) PDF
Product Selection Guide
Design Tools
Solutions Bulletins & Brochures
Webcasts
Videos
- Condition Monitoring, Sensing to AI-Enabling Actionable Insights
- Analog Devices Remote Patient Monitor Platform
- Disease Discovery Watch Powered by ADI Sensor Suites
- Analog Devices 3D Time of Flight Development Platform
- CbM Sensor Node Powered by Analog Devices' Thermoelectric Energy Harvesting