RF Mixers
ADI offers industry's broadest selection of wideband RF mixers, microwave mixers and millimeter wave mixers. By utilizing innovative new high frequency design and packaging techniques and process technologies, ADI offers a complete portfolio of discrete as well as integrated, wideband and high frequency solutions for up to 90GHz. With ADI's RF mixer portfolio designers can be assured to find a mixer that best fits their performance, price and packaging requirements.
Analog Design Tool: ADIsimRF™
ADIsimRF is an easy-to-use RF signal chain calculator. It calculates Cascaded Gain, Noise Figure, IP3, P1dB and Power Consumption. The number of stages can be varied up to a maximum of 20. Stages can be easily inserted, removed or temporarily muted.
Latest Resources
Application Note
Rarely Asked Question
Technical Article
-
The Internet from Space: RFIC Advances in High Capacity, Low Latency LEO Satellite User and Ground Terminals
Analog Dialogue
-
High IF Sampling Puts Wideband Software-Defined Radio Within Reach
Analog Dialogue
- Low Phase Noise DAC-Based Frequency Synthesis for Fast Hopping Wideband Microwave Applications
-
RF Signal Chain Discourse: Properties and Performance Metrics
Analog Dialogue
- Why a Fully Integrated Translation Loop Device Achieves the Best Phase Noise Performance
Circuit Note
Technical Book
Solutions Bulletin & Brochure
Webcast
Video
- ADI X-Band Developer's Kit
- Instrument-Grade mmWave Transmit Signal Chain
- ADI: Hybrid-Beamforming Phased-Array Antenna-to-Bits Capability
- Analog Devices: Beamforming Algorithm
- Analog Devices: Acoustic Echo Cancellation Algorithm (AEC)