Microcontrollers
Analog Devices microcontroller units (MCUs) can be used in a multitude of IoT processing applications. They allow analog and digital sensing for interpreting capabilities with built-in ADCs, DACs, and temp sensors for precision sensing applications. Some of these MCUs can be powered by a single coin cell battery with on-board power management, along with embedded memory and security features to help protect our customer’s IP. These microcontrollers can be used in industrial, automotive, and instrumentation applications, as well as Internet of Things (IoT) applications such as Smart Agriculture, Smart Building, Smart City, Smart Factory, and Smart Health.
Subcategories
Product Selection Table
Latest Resources
Application Notes
- AN-946: Flash/EE Memory Programming via LIN—Protocol 6 (Rev. D) PDF
- AN-908: Interfacing the HD44780-Based Character LCD to an ADuC702x (Rev. 0) PDF
- AN-644: Frequency Measurement Using Timer 2 on a MicroConverter® (uC013) (Rev. 0) PDF
- AN-645: Interfacing an HD44780 Character LCD to a MicroConverter® (uC014) (Rev. 0) PDF
- AN-660: XY-Matrix Keypad Interface to MicroConverter® (Rev. 0) PDF
Videos
-
Today's Critical Healthcare Trends
Signals+
- ADI Voyager 3: Wireless SmartMesh Vibration Monitoring Platform
- Condition Monitoring, Sensing to AI-Enabling Actionable Insights
- Disease Discovery Watch Powered by ADI Sensor Suites
- Non-contact Vital Sign Monitoring by Analog Devices
Press Releases
Technical Articles
-
IBIS Modeling—Part 3: How to Achieve a Quality Level 3 IBIS Model Through Bench Measurement
Analog Dialogue
-
How to Accelerate Peripheral Monitoring in Low Power Wearables with DMA
Analog Dialogue
- Vital Sign Technologies: Condition-Based Monitoring of the Human Body
- EmStat Pico: Embedded Electrochemistry with a Miniaturized, Software-Enabled, Potentiostat System on Module
- Fast Prototyping and Deployment of Control Algorithms for Power Conversion Applications