ADSP-21xx Fixed-Point DSPs
Analog Devices ADSP-21xx processors are code- and pin-compatible DSPs with performance up to 160 MHz and power as low as 184 microamps. The ADSP-21xx family is ideal for speech processing and voice-band modems, as well as real-time control applications.
Product Selection Table
Latest Resources
Product Highlight
- EZ-KIT Lite for the ADSP-218x M-Series DSP Family Product Brief PDF
- ADSP-2191 16-Bit Fixed Point DSP Product Brief PDF
- VisualDSP++ Development and Debugging Environment Release 3.5 for Analog Devices Embedded Processors for Digital Signal Processing Product Highlight PDF
- The ADSP-2199x Family: Mixed-Signal DSPs For Embedded Control & Signal Processing Applications Product Highlight PDF
- ADSP-218x 16-bit Digital Signal Processors PDF
Application Notes
- AN-348: Avoiding Passive-Component Pitfalls PDF
- AN-227: Digital Control System Design with the ADSP-2100 Family PDF
- AN-2199005: ADSP-21990: Utilization of the Analog to Digital Converter (ADC) PDF
- AN-2199003: ADSP-21990: Generation of Three-Phase Sine-Wave PWM Patterns PDF
- AN-2199011: ADSP-21990: Reference Frame Conversions PDF
Data Sheets
- ADSP-2183: 16-bit, 52 MIPS, 3.3 v, 2 serial ports, host port, 80 KB RAM Data Sheet (Rev. C) PDF
- ADSP-2191M: DSP Microcomputer Data Sheet (Rev. A) PDF
- ADSP-218xN Series DSP Microcomputer Data Sheet (Rev. A) PDF
- ADSP-2184L/ADSP-2185L/ADSP-2186L/ADSP-2187L DSP Microcomputer (Rev. C) PDF
- ADSP-2188M: 16-bit, 75 MIPS, 2.75v, 2 serial ports, host port, 256 KB RAM Data Sheet (Rev. 0) PDF