FX1901-0001-0100-L

Supported Measurements

  • Weight

This product’s full list of compatible measurement types; utilize our MeasureWare designer tool to configure your own specific use case. (Not all measurements can be enabled in parallel.)

TE Connectivity's General Purpose Compression Load Cell

TE Connectivity’s FX1901 General Purpose Compression Load Cell sensor can be measured directly on either the Swift or Pro Kit by connecting to the EV-MWW90DBZ Load Cell daughter board. The compression load cell can be selected as one of the options in the MeasureWare Designer flow when a user selects weight as the measurement type.

The FX1901-0001-0100-L is a 100Lbf load cell. The wiring configuration is a standard 4-wire Wheatstone bridge configuration with 20mV/V output.

The FX1901 series are 1% accurate load cell available in 10, 25, 50, 100, and 200Lbf compression options from TE Connectivity.

For maximum accuracy a full system calibration is required.

Key Features

  • 10 – 200 lb. ranges
  • Compact coin cell package
  • Anti-rotation mounting features
  • 1% accuracy rating

MeasureWare Software Studio