Supported Measurements

  • Humidity

This product’s full list of compatible measurement types; utilize our MeasureWare designer tool to configure your own specific use case. (Not all measurements can be enabled in parallel.)

MeasureWare Humidity Digital Sensor Daughter Board with Sensirion SHT35-DIS-B

MeasureWare’s Humidity Sensor Daughter Board uses a Sensirion fully calibrated, linearized, and temperature-compensated digital output humidity sensor. It connects to the MeasureWare Products via an I2C interface and offers typical accuracy of ±1.5%RH. The sensor development board plugs directly into a digital connector on either the Swift or Pro Kits, with no soldering or wire connections needed.

Key Features

  • Humidity measurement
  • Plug-and-play connection to MeasureWare Swift and Pro Condition Monitoring Kits
  • Typical accuracy of 1.5% RH
  • Tiny 8-Pin DFN package
  • 2.15V to 5.5V supply

Documentation

MeasureWare Software Studio

Package Contents

  • 1 EV-MWH01DBZ containing an SHT35-DIS-B Sensirion sensor