20009210-01

Supported Measurements

  • Temperature

This product’s full list of compatible measurement types; utilize our MeasureWare designer tool to configure your own specific use case. (Not all measurements can be enabled in parallel.)

TE Connectivity's K-Type, Teflon-insulated stainless steel general purpose thermocouple

TE Connectivity’s 20009210-01 is a K-Type, Teflon-insulated stainless steel-cased general purpose thermocouple. It can be measured directly on either the Swift Kit or Pro Kit by connecting to the EV-MWT91DBZ Universal Thermocouple daughter board. The thermocouple daughter board can be selected as one of the options in the MeasureWare Designer flow when a user selects temperature.

The 20009210-01 K-Type thermocouple is rated from -50°C to +250°C and comes in a custom 3-inch stainless steel probe tip with 36-inch lead wires. The wires interface to a standard mini flat pin thermocouple connector. The error rating is ±1.1°C for temperatures greater than 0°C.

The 200 Series is available in multiple thermocouple type options, larger temperature ranges, selected accuracy classes, and various wire lengths from TE Connectivity.

Key Features

  • Type K – (chromel – alumel)
  • Lead wire Teflon-insulated with Teflon jacket overall
  • Case: stainless steel
  • Temperature range -50°C to +250°C excluding jack
  • Accuracy ±1.1°C.
  • Mini flat pin thermocouple connector

MeasureWare Software Studio