Supported Measurements
-
Temperature
This product’s full list of compatible measurement types; utilize our MeasureWare designer tool to configure your own specific use case. (Not all measurements can be enabled in parallel.)
TE Connectivity's J-Type, Teflon-insulated stainless steel general purpose thermocouple
TE Connectivity’s 20009210-00 is a J-Type, Teflon-insulated stainless steel-cased general purpose thermocouple. It can be measured directly on either the Swift or Pro Kit by connecting to the EV-MWT91DBZ Universal Thermocouple daughter board. The thermocouple daughter board can be selected as one of the options in the MeasureWare Designer flow when a user selects temperature.
The 20009210-00 J-Type thermocouple is rated from -50°C to +250°C and comes in a custom 3-inch stainless steel probe tip with 36-inch lead wires. The wires interface to a standard mini flat pin thermocouple connector. The error rating is ±1.1°C for temperatures greater than 0°C.
The 200 Series is available in multiple thermocouple type options, larger temperature ranges, selected accuracy classes, and various wire lengths from TE Connectivity.
Key Features
- Type J – (iron – constantan)
- Lead wire Teflon-insulated with Teflon jacket overall
- Case: stainless steel
- Temperature range -50°C to +250°C excluding jack
- Accuracy ±1.1°C.
- Mini flat pin thermocouple connector