Home
Clay Tablet Test
The ADP7185 is a complementary metal oxide semiconductor (CMOS), low dropout (LDO) linear regulator that operates from −2.0 V to −5.5 V and provides up to −500 mA of output current. This high output current LDO is ideal for regulation of high performance analog and mixed signal circuits operating from −0.5 V down to −4.5 V. Using an advanced proprietary architecture, the ADP7185 provides high power supple rejection ratio (PSRR) and low noise, and it achieves excellent line and load transient response with a small 4.7 μF ceramic output capacitor.
Features & Benefits
- Input voltage range: −2.0 V to −5.5 V
- Output current range: 0 mA to −300 mA
- Output voltage accuracy: ±2.6%
- Operating temperature range: −40°C to +125°C
- Adjustable option voltage set with two external resistors
- (R1 and R2), VOUT = −0.5 V × (1 + R1/R2)