7B41 Isolated, Voltage or Current Input
7B41 Isolated, Voltage or Current Input
The 7B41 is a single-channel signal conditioning module that interfaces, amplifies and filters unipolar and bipolar voltage inputs and provides a protected precision output of either +1 V to +5 V or 0 V to +10 V. Model 7B41 features a nonlinearity of ±0.02% maximum and an accuracy of ±0.1% maximum (±0.01% typical). To accurately measure low level signals in electrically noisy environments, 1500 V rms of galvanic transformer-based isolation with a common mode rejection (CMR) of 110 dB @ 50/60 Hz and a normal mode rejection (NMR) of 100 dB @ 50/60 Hz are provided. Rated to operate with a nominal +24 V DC supply, Model 7B41 is mix-and-match and hot-swappable with other 7B Series input modules, so it can be inserted or removed from any socket in the same backplane without disturbing system power.
Inside the 7B41 Series Module
The floating differential input of Model 7B41 is fully protected up to 240 V rms line voltage. A one-pole 10 KHz filter preconditions the input signal prior to amplification by a low drift input amplifier. Amplitude modulation is used to implement transformer isolation (1500 V rms input-to-output and power). Isolated front-end circuitry power is supplied by a DC/DC converter. The output section contains a four pole low pass filter (-3 dB @ 10KHz), a buffer amplifier and a power oscillator. The two-pole output filter and subsequent buffer ensures that a low noise, low impedance (<1Ω ) signal is available at the output to drive loads of 2 kΩ minimum.
|
Figure 1. 7B41 Functional Block Diagram |
Figure 2. 7B41 Input Field Connections |
Input Types |
Output Options |
±5V to ±50 V |
+1 V to +5 V 0 V to +10 V |
Model | Input Range | Output Range | |
Order Now |
7B41-01-1 | 0-10mV |
1-5V |
Order Now |
7B41-01-2 | 0-10mV |
0-10V |
Order Now |
7B41-02-1 |
0-100mV |
1-5V |
Order Now |
7B41-02-2 | +/-5V |
0-10V |
Order Now |
7B41-03-1 | +/-10V |
1-5V |
Order Now |
7B41-03-2 |
0-1V |
0-10V |
Order Now |
7B41-04-1 |
0-5V |
1-5V |
Order Now |
7B41-04-2 |
0-5V |
0-10V |
Order Now |
7B41-05-1 |
0-20V |
1-5V |
Order Now |
7B41-05-2 |
0-20V |
0-10V |
Order Now |
7B41-06-1 |
+/-20V |
0-10V |
Order Now |
7B41-07-1 | 0-50V |
1-5V |
Order Now |
7B41-07-2 | 0-50V | 0-10V |
Order Now |
7B41-08-1 | +/-50V | 1-5V |
Order Now |
7B41-08-2 | +/-50V | 0-10V |
7B41 Specifications
(typical @ +23°C ±5°C and Vs = +24 V dc)
Description |
Model 7B41 |
Range1 |
|
Standard Range |
+/- 5V to +/- 50V |
Custom Range | YES |
Output Range Options (RL > 2 kΩ) |
1-5V or 0-10V (1) |
Accuracy1 |
|
Initial @ +25° |
0.01% span (0.1% max) |
Nonlinearity2 | +/-0.02% max |
Input Offset vs. Temperature | 0.5uV/C |
Zero Suppression vs. Temperature | 0.002%Vz/C |
Span vs. Temperature |
±35 ppm/°C |
Output Offset vs. Temperature | +/-0.001% span |
Input Bias Current | +/- 100 pA |
Input Resistance | |
Power ON | >1M Ohm |
Power OFF | >1M Ohm |
Overload | >1M Ohm |
Output Noise |
|
5 MHz Bandwidth | 2mV peak |
10 Hz to 100 kHz Bandwidth |
1mV rms |
0.1 Hz to 10 Hz Bandwidth |
0.5uV peak |
Bandwidth, -3 dB | 10 KHz (2) |
Output Rise Time, 10% to 90% Span |
40 us (2) |
Common-Mode Voltage (CMV) | |
Input-to-Output and Power |
1500 V rms continuous |
Common-Mode Rejection (CMR) |
|
Input-to-Output and Power @ 50/60 Hz |
110 dB |
Normal Mode Rejection @ 50/60 Hz | 100 dB/dec >10 Khz (2) |
Input Protection | 120 V rms, continuous ±35 V dc, continuous |
Input Transient Protection | ANSI/IEEE C376.90.1-1989 IEEE-STD 472 IEC 255-4, Class II |
Output Resistance | < 1 Ohm |
Output Voltage/ Current Limit |
+/-12V, +/-14mA |
Power Supply | |
Voltage, Rated Performance |
14-35Vdc |
Current |
20mA max |
Sensitivity |
+/-0.0001%/%Vs |
Mechanical Dimensions | 1.663" x 2.11" x 0.563 (42.24 mm x 53.6 mm x 14.3 mm) |
Weight | 60 grams |
Environmental | |
Temperature Range | |
Operating | -40°C to +85°C |
Storage | -40°C to +85°C |
Relative Humidity, 24 hours |
0 to 90% @ +60°C noncondensing |
ESD Sensitivity |
IEC 801-2, Level 2 |
RFI Susceptibility | ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
Warm-up time required to meet specifications is approximately 10 minutes.
1 +/- 5V and +/- 10V output ranges are available as custom configurations.
2 Custom Bandwidths available, Rise and Fall times, NMR frequency will vary accordingly
Specifications subject to change without notice.