3B40/3B41 Isolated Wideband Voltage Input
3B40/3B41 Isolated Wideband Voltage Input

3B Series Custom-Ranging Program
Externally-programmable versions, Models 3B40-00 and 3B41-00, enable the user to configure a special input range by using the optional plug-on AC1310 ranging card, which houses user-supplied resistors to determine zero and span. To facilitate selecting resistors, a Windows® program, 3B-CUSTOM, calculates resistor values based on the user-desired input/output ranges.
Inside the 3B40 and 3B41 Module
A chopper-stabilized low-drift (±1µV/°C) input amplifier assures stable long-term stability. At the amplifier input, a stable, zero-scale input voltage is subtracted from the input signal to set the zero-scale value. Zero suppression can exceed 100% of the input range. This is ideal for expanded-scale applications requiring high-resolution measurement of a selected portion of an input signal. For user convenience, the zero and span can be factory configured to meet custom range needs (Models 3B40-CUSTOM and 3B41-CUSTOM) or can be externally programmed (Models 3B40-00 and 3B41-00) via user supplied resistors inserted in the optional AC1310 plug-on ranging card. Internal filtering with a 10 kHz cutoff (-3dB) is determined by a two-pole Butterworth filter.
Signal isolation is accomplished by transformer coupling with a proprietary modulation technique for linear, stable and reliable performance. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output voltage; this output also drives a voltage-to-current (V/I) converter to provide a simultaneous current output for interfacing versatility.
![]() |
|
Figure 1. 3B40/3B41 Functional Block Diagram |
|
![]() |
![]() |
Figure 2. 3B40 Input Field Connections |
Figure 3. 3B41 Input Field Connections |
Input Type |
Dual Outputs |
3B40: ±10 mV to ±1 V |
-10 V to +10 V or 0 to +10 V |
3B41: ±1 V to ±10 V |
0 to 20 mA or 4 mA to 20 mA |
Model | Input Range | Output Ranges1 | |
Order Now | 3B40-00 |
Externally Programmable2 |
-10 V to +10 V & 0 mA to 20 mA |
Order Now |
3B40-01 |
-10 mV to +10 mV |
-10 V to +10 V & 0 mA to 20 mA |
Order Now |
3B40-02 |
-50 mV to +50 mV |
-10 V to +10 V & 0 mA to 20 mA |
Order Now |
3B40-03 | -100 mV to +100 mV |
-10 V to +10 V & 0 mA to 20 mA |
3B40-Custom |
* | * | |
Order Now | 3B41-00 | Externally Programmable2 |
-10 V to +10 V & 0 mA to 20 mA |
Order Now |
3B41-01 | -1 V to +1 V |
-10 V to +10 V & 0 mA to 20 mA |
Order Now |
3B41-02 | -5 V to +5 V |
-10 V to +10 V & 0 mA to 20 mA |
Order Now |
3B41--03 | -10 V to +10 V |
-10 V to +10 V & 0 mA to 20 mA |
3B41-Custom | * | * |
1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to the Configuration Guide.
(typical @ +25°C and ±15 V dc, and +24 V dc Power)
Description | Model 3B30 | Model 3B31 |
Input Range |
||
Standard Ranges |
±10 mV to ±1 V | ±1 mV to ±10 V |
Custom Ranges |
±5 mV to ±1 V | ±0.5 V to ±20 V |
Output Range |
||
Voltage (RL > 2 kΩ) |
-10 V to +10 V |
* |
Current (RL = 0 to 850 Ω)1 |
4 mA to 20 mA or 0 mA to 20 mA |
* |
Maximum Current Output Span |
0 mA to 31 mA |
* |
Accuracy2 | ||
Initial @ +25°C |
±0.1% Span |
* |
Nonlinearity2 |
±0.02% Span |
* |
Stability vs. Temperature |
||
Voltage Output |
||
Input Zero | ±2 µV/°C (RTI) |
±10 µV/°C (RTI) |
Output Zero | ±25 µV/°C (RTI) |
* |
Span |
±25 ppm of Reading/°C |
* |
Zero and Span Adjustment Range4 | ±5% of Span |
* |
Input Bias Current |
=5 nA |
* |
Input Resistance |
200 M Ω |
250 kΩ |
Noise |
||
Input, 10 MHz Bandwidth |
5 µV rms |
* |
Output, Ripple and Noise |
25 mV peak-to-peak | * |
Bandwidth, -3 dB | 10 kHz |
* |
Output Rise Time, 10% to 90% Span |
55 µs |
* |
Common Mode Voltage (CMV) | ||
Input-to-Output, Continuous |
±1500 V peak, maximum |
* |
Transient |
ANSI/IEEE C37.90.1-1989 |
* |
Common Mode Rejection (CMR) | ||
1 kΩ Source Imbalance, 50/60 Hz | 100 dB | 85 dB |
Input Protection |
||
Continuous |
220 V rms, maximum |
* |
Transient | ANSI/IEEE C37.90.1-1989 | * |
Voltage Output Protection | Continuous Short to Ground |
* |
Current Output Protection |
130 V rms, continuous |
* |
Power Supply Voltages5 |
||
±15 V dc Supplies |
||
Rated Operation | ±(11.5 V dc to 16.5 V dc) |
* |
Current | ±10 mA |
* |
Sensitivity | ±0.01% span/V |
* |
+24 V dc Loop Supply |
||
Rated Operation | +12 V dc to +30 V dc |
* |
Current | +27 mA @ lout = 20 mA |
* |
Sensitivity | ±0.0002% span/V |
* |
Mechanical Dimensions |
3.15" x 3.395" x 0.775" (80.0 mm x 86.2 mm x 19.7 mm) |
* |
Environmental |
||
Temperature Range |
||
Rated Performance | -25°C to +85°C |
* |
Storage | -55°C to +85°C |
* |
Relative Humidity, 24 hours |
0 to 95% @ +60°C noncondensing |
* |
RFI Susceptibility |
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
* |
* Specifications same as model 3B40.
1 For a 0 to 20 mA range, a typical minimum output current is 10 µA.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 With respect to the voltage output.
4 A wide range of custom zero suppression and span is available with the 3B40-00 and 3B41-00 models, using the AC1310 ranging card.
5 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.
Specifications subject to change without notice.