3B32 Isolated, Process Current Input

Introduction

Model 3B32-01The 3B32 is a single-channel signal conditioning module that interfaces, amplifies and filters a process-current input and provides simultaneous precision output voltage and current. Process-current input signals are measured by reading the voltage across an external precision 100 Ω resistor (supplied). Model 3B32 performs complete signal conditioning, including isolating (±1500 V peak input-to-output and power) and protecting their computer side outputs from damage and loss of signal integrity, and shielding their inputs from damage from field-side overvoltage faults up to 220 V rms. The current output withstands 130 V rms without damage and interfaces user equipment through screw terminals located on the 3B Series backplane. Each plug-in, mix-and-match, hot-swappable module is easily field calibrated via front-panel zero and span adjustments for both voltage and current outputs.

3B Series Custom-Ranging Program

Externally-programmable version, Model 3B32-00, enables the user to configure a special input range by using the optional plug-on AC1310 ranging card, which houses user-supplied resistors to determine zero and span. To facilitate selecting resistors, a Windows® program, 3B-CUSTOM, calculates resistor values based on the user-desired input/output ranges.

Inside the 3B32 Module

A chopper-stabilized low-drift (±1µV/°C) input amplifier assures stable long-term stability. At the amplifier input, a stable, zero-scale input voltage is subtracted from the input signal to set the zero-scale value. Zero suppression can exceed 100% of the input range. This is ideal for expanded-scale applications requiring high-resolution measurement of a selected portion of an input signal. For user convenience, the zero and span can be factory configured to meet custom range needs (Model 3B32-CUSTOM) or can be externally programmed (Model 3B32-00) via user supplied resistors inserted in the optional AC1310 plug-on ranging card. Internal lowpass filtering with a 3 Hz cutoff (-3 dB) two-pole Butterworth filter enhances both 60 dB normal-mode and 160 dB common-mode rejection at 50/60 Hz, enabling accurate measurement of small signals in high electrical noise.

Signal isolation is accomplished by transformer coupling with a proprietary modulation technique for linear, stable and reliable performance. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered and drives a voltage-to-current (V/I) converter to provide the current output.

Input and Output Ranges

3B32 Functional Block Diagram
Figure 1. 3B32 Functional Block Diagram

3B32 Input Field Connections
Figure 2. 3B32 Input Field Connections

Input Type
Dual Outputs
4 mA to 20 mA
0 to +10 V
0 to 20 mA
0 to 20 mA or 4 to 20 mA

3B32 Models Available


Model  Input Range Output Ranges1
Order Now 3B32-00
Externally Programmable2
-10 V to ±10 V & 0 mA to 20 mA
Order Now
3B32-01
4 mA to 20 mA
0 V to ±10 V & 4 mA to 20 mA
Order Now
 3B32-02 0 mA to 20 mA
0 V to ±10 V & 4 mA to 20 mA

3B20-Custom
*
*

1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to configuration guide.

3B32 Specifications

(typical @ +25°C and ±15 V dc, and +24 V dc Power)

Description  Model 3B32
Input Range
Standard Ranges
0 mA to 20 mA; 4 mA to 20 mA
Custom Ranges
0 mA to 20 mA (refer to ordering section)
Output Range
Voltage (RL > 2 KΩ)
0 V to +10 V; -10 V to +10 V
Current (RL = 0 to 850Ω)1
4 mA to 20 mA or 0 mA to 20 mA
   Maximum Current Output Span
0 mA to 31 mA
Accuracy2
Initial @ +25°C
±0.1% Span
Nonlinearity2
±0.01% Span
Stability vs. Temperature
Voltage Output
   Zero ±25 ppm of Span/°C
   Span ±25 ppm of Reading/°C
Current Output3
   Zero ±25 ppm of Span/°C
   Span ±25 ppm of Reading/°C
Zero and Span Adjustment Range4
±5% of Span
Input Resistor
Value 100 Ω
Accuracy ±0.1%
Stability vs. Temperature ±0.002%/°C
Input Bias Current +3 nA
Input Resistance (Module) 15 MΩ
Noise
Input, 0.1 Hz to 10 Hz Bandwidth
0.2 µV rms
Output, 100 kHz Bandwidth
50 µV rms
Bandwidth, -3 dB
3 Hz
Output Rise Time, 10% to 90% Span
200 ms
Common Mode Voltage (CMV)
Input-to-Output, Continuous
±1500 V peak, maximum
Transient
ANSI/IEEE C37.90.1-1989
 Common Mode Rejection (CMR)
1 kΩ Source Imbalance, 50/60 Hz 160 dB
Normal Mode Rejection, 50/60 Hz 60 dB
Input Protection
Continuous
220 V rms maximum
 Transient ANSI/IEEE C37.90.1-1989
Voltage Output Protection Continuous Short to Ground
Current Output Protection
130 V rms, continuous
Power Supply Voltages5
±15 V dc Supplies
   Rated Operation ±(11.5 V dc to 16.5 V dc)
   Current ±10 mA
   Sensitivity ±0.01% span/V
+24 V dc Loop Supply
   Rated Operation +12 V dc to +30 V dc
   Current +27 mA @ lout = 20 mA
   Sensitivity ±0.0002% span/V
Mechanical Dimensions
3.15" x 3.395" x 0.775"
(80.0 mm x 86.2 mm x 19.7 mm)
Environmental
Temperature Range
   Rated Performance -25°C to +85°C
   Storage -55°C to +85°C
Relative Humidity, 24 hours
0 to 95% @ +60°C noncondensing
RFI Susceptibility
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft

1 For a 0 to 20 mA range, a typical minimum output current is 10 µA.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 With respect to the voltage output.
4 A wide range of custom zero suppression and span is available with the 3B32-00 model, using the AC1310 ranging card.
5 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.

Specifications subject to change without notice.