3B30/3B31 Isolated Voltage Input

Introduction

Models 3B30/3B31The 3B30 and 3B31 are narrow-bandwidth (3Hz) single-channel signal conditioning modules which amplify, isolate, filter and protect analog input voltages and provide simultaneous precision voltage and current outputs. Each module performs complete signal conditioning, including isolating (±1500 V peak input-to-output and power) and protecting their computer side outputs from damage and loss of signal integrity, and shielding their inputs from damage from field-side overvoltage faults up to 220 V rms. The current output withstands 130 V rms without damage and interfaces user equipment through screw terminals located on the 3B Series backplane. Each plug-in, mix-and-match, hot-swappable module is easily field calibrated via front-panel zero and span adjustments for both voltage and current outputs.

3B Series Custom-Ranging Program

Externally-programmable versions, Models 3B30-00 and 3B31-00, enable the user to configure a special input range by using the optional plug-on AC1310 ranging card, which houses user-supplied resistors to determine zero and span. To facilitate selecting resistors, a Windows® program, 3B-CUSTOM, calculates resistor values based on the user-desired input/output ranges.

Inside the 3B30 and 3B31 Series Module

A chopper-stabilized low-drift (±1µV/°C) input amplifier assures stable long-term stability. At the amplifier input, a stable, zero-scale input voltage is subtracted from the input signal to set the zero-scale value. Zero suppression can exceed 100% of the input range. This is ideal for expanded-scale applications requiring high-resolution measurement of a selected portion of an input signal. For user convenience, the zero and span can be factory configured to meet custom range needs (Models 3B30-CUSTOM and 3B31-CUSTOM) or can be externally programmed (Models 3B30-00 and 3B31-00) via user supplied resistors inserted in the optional AC1310 plug-on ranging card. Internal lowpass filtering with a 4 Hz cutoff (-3 dB) two-pole Butterworth filter enhances both 60 dB normal-mode and 160 dB common-mode rejection at 50/60 Hz, enabling accurate measurement of small signals in high electrical noise.

Signal isolation is accomplished by transformer coupling with a proprietary modulation technique for linear, stable and reliable performance. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output voltage; this output also drives a voltage-to-current (V/I) converter to provide a simultaneous current output for interfacing versatility.

Input and Output Ranges

3B30/3B31 Functional Block Diagram

Figure 1. 3B30/3B31 Functional Block Diagram

3B30 Input Field Connections
3B31 Input Field Connections
Figure 2. 3B30 Input Field Connections
Figure 3. 3B31 Input Field Connections

Input Type
Dual Outputs
3B30: ±10 mV to ±100 mV
-10 V to +10 V
3B31: ±1 V to ±10 V
0 to 20 mA or 4 to 20 mA

3B30 and 3B31 Models Available


Model  Input Range Output Ranges1
Order Now 3B30-00
Externally Programmable2
-10 V to +10 V & 0 mA to 20 mA
Order Now
3B30-01
-10 mV to +10 mV
-10 V to +10 V & 0 mA to 20 mA
Order Now
3B30-02
-50 mV to +50 mV
-10 V to +10 V & 0 mA to 20 mA
Order Now
3B30-03 -100 mV to +100 mV
-10 V to +10 V & 0 mA to 20 mA

3B30-Custom
* *
Order Now 3B31-00 Externally Programmable2
-10 V to +10 V & 0 mA to 20 mA
Order Now
3B31-01 -1 V to +1 V
-10 V to +10 V & 0 mA to 20 mA
Order Now
3B31-02 -5 V to +5 V
-10 V to +10 V & 0 mA to 20 mA
Order Now
3B31--03 -10 V to +10 V
-10 V to +10 V & 0 mA to 20 mA

3B31-Custom * *

1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to the Configuration Guide.

3B30 and 3B31 Specifications

(typical @ +25°C and ±15 V dc, and +24 V dc Power)

Description  Model 3B30 Model 3B31 
Input Range
Standard Ranges
±10 mV to ±100 mV  ±1 V to ±10 V
Custom Ranges
±5 mV to ±500 mV  ±0.5 V to ±20 V
Output Range
Voltage (RL > 2 KΩ)
-10 V to +10 V
*
Current (RL = 0 to 850Ω)1
4 mA to 20 mA or 0 mA to 20 mA
*
Maximum Current Output Span
0 mA to 31 mA
*
Accuracy2
Initial @ +25°C
±0.1% Span
*
Nonlinearity2
±0.01% Span
*
Stability vs. Temperature
Voltage Output
 
   Zero ±1 µV/°C (RTI)
±25 ppm of Span/°C
   Span ±25 ppm of Reading/°C
*
Current Output3
 
   Zero ±25 ppm of Span/°C *
   Span ±25 ppm of Reading/°C
*
Zero and Span Adjustment Range4
±5% of Span
*
Input Bias Current
+3 nA
*
Input Resistance
15 MΩ
650 kΩ
Noise
Input, 0.1 Hz to 10 Hz Bandwidth
0.2 µV rms
*
Output, 100 kHz Bandwidth
50 µV rms *
Bandwidth, -3 dB
3 Hz
*
Output Rise Time, 10% to 90% Span
200 ms
*
Common Mode Voltage (CMV)
Input-to-Output, Continuous
±1500 V peak, maximum
*
Transient
ANSI/IEEE C37.90.1-1989
*
 Common Mode Rejection (CMR)
 1 kΩ Source Imbalance, 50/60 Hz 160 dB 160 dB
150 dB (3B31-02); 145 dB (3B31-03)
 Normal Mode Rejection, 50/60 Hz 60 dB *
Input Protection, Signal and Excitation Voltage
Continuous
220 V rms maximum
*
Transient ANSI/IEEE C37.90.1-1989 *
Voltage Output Protection Continuous Short to Ground *
Current Output Protection
130 V rms, continuous
*
Power Supply Voltages5
±15 V dc Supplies
   Rated Operation ±(11.5 V dc to 16.5 V dc)
*
   Current ±10 mA
*
   Sensitivity ±0.01% span/V
*
+24 V dc Loop Supply
   Rated Operation +12 V dc to +30 V dc
*
   Current +27 mA @ lout = 20 mA
*
   Sensitivity ±0.0002% span/V
*
Mechanical Dimensions
3.15" x 3.395" x 0.775"
80.0 mm x 86.2 mm x 19.7 mm)
*
Environmental
Temperature Range
 
   Rated Performance -25°C to +85°C
*
   Storage -55°C to +85°C
*
Relative Humidity, 24 hours
0 to 95% @ +60°C noncondensing
*
RFI Susceptibility
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft
*

* Specifications same as model 3B30.
1 For a 0 to 20 mA range, a typical minimum output current is 10 µA.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 With respect to the voltage output.
4 A wide range of custom zero suppression and span is available with the 3B30-00 and 3B31-00 models, using the AC1310 ranging card.
5 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.

Specifications subject to change without notice.