1. Get The ADIN1100 Data Sheet
ADI Logo

Get The ADIN1100 Data Sheet

The ADIN1100 is a low power, single port, 10BASE-T1L transceiver designed for Industrial Ethernet applications and is compliant with the IEEE® 802.3cg-2019 Ethernet standard for long reach 10 Mbps single pair Ethernet (SPE).

Key Features and Benefits:

  • Enables Ethernet Connectivity with Power and Data on 2-Wires
  • Support Reach up to 1.7Km with Auto-Negotiation and Cable Diagnostics
  • Fully Proven Solutions and Compliant with the IEEE Standards
ADIN1100 Data Sheet Cover






© 1995 - 2022 Analog Devices, Inc. All Rights Reserved

About Analog Devices

Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.