Featured Products
ADXL354

The ADXL354 is part of a new family of low noise density, low 0 g offset drift, low power, 3-axis MEMS accelerometers with selectable measurement ranges. The ADXL354B supports the ±2 g and ±4 g ranges, the ADXL354C supports the ±2 g and ±8 g ranges. The ADXL354 offers industry leading noise, offset drift over temperature, and long term stability, enabling precision applications with minimal calibration and with very low power consumption.
The ADXL354 and ADXL355 (digital output. See ADXL355 Product Page) perform high resolution vibration measurement with very low noise to enable the early detection of structural defects via wireless sensor networks. The low power consumption of the new ADXL354 and ADXL355 accelerometers lengthens battery life and allows extended product usage by reducing the time between battery changes. The low noise performance of the ADXL354 and ADXL355 with low power consumption makes it now possible to cost-effectively enable low level vibration measurement applications such as Structural Health Monitoring (SHM). Additionally, the tilt stability of ADXL354 and ADXL355 accelerometers delivers excellent repeatability over temperature and time, which is ideal for orientation and navigation systems in unmanned aerial vehicles using Inertial Measurement Units (IMUs) and inclinometers. By providing repeatable tilt measurement under all conditions, the new accelerometers enable minimal tilt error without extensive calibration in harsh environments.
The ADXL354 and ADXL355 accelerometers offer guaranteed temperature stability with null offset coefficients of 0.15mg/C (max). The stability minimizes resource and expense associated with calibration and testing effort, helping to achieve higher throughput for device OEMs. In addition, the hermetic package helps ensure that the end product conforms to its repeatability and stability specifications long after they leave the factory.
With output of ±2g to ±8g full scale range (FSR), selectable digital filtering from 1 Hz to 1 kHz, and low noise density of 25µ/Hz and150µA current consumption, the ADXL354 MEMS accelerometer offers performance level comparable to much more expensive devices with less power consumption and BOM cost.
Applications
- Inertial measurement units (IMUs)/altitude and heading reference systems (AHRS)
- Platform stabilization systems
- Structural health monitoring
- Seismic imaging
- Tilt sensing
- Robotics
- Condition Monitoring
Applications
Industrial Automation Technology (IAT)
Healthcare
- Vital Signs Measurements
- Disease Management & Wellness
- Portable Blood Analyzer
- Wearable Health Monitor
ADXL355

The ADXL355 is part of a new family of low noise density, low 0 g offset drift, low power, 3-axis MEMS accelerometers with selectable measurement ranges. The ADXL355 supports the ±2.048 g, ±4.096 g, and ±8.192 g ranges, and offers industry leading noise, offset drift over temperature, and long term stability, enabling precision applications with minimal calibration and with very low power consumption.
The ADXL355 and ADXL354 (analog output. See ADXL354 Product Page) perform high resolution vibration measurement with very low noise to enable the early detection of structural defects via wireless sensor networks. The low power consumption of the new ADXL354 and ADXL355 accelerometers lengthens battery life and allows extended product usage by reducing the time between battery changes. The low noise performance of the ADXL354 and ADXL355 with low power consumption makes it now possible to cost-effectively enable low level vibration measurement applications such as Structural Health Monitoring (SHM). Additionally, the tilt stability of ADXL354 and ADXL355 accelerometers delivers excellent repeatability over temperature and time, which is ideal for orientation and navigation systems in unmanned aerial vehicles using Inertial Measurement Units (IMUs) and inclinometers. By providing repeatable tilt measurement under all conditions, the new accelerometers enable minimal tilt error without extensive calibration in harsh environments.
The ADXL354 and ADXL355 accelerometers offer guaranteed temperature stability with null offset coefficients of 0.15mg/C (max). The stability minimizes resource and expense associated with calibration and testing effort, helping to achieve higher throughput for device OEMs. In addition, the hermetic package helps ensure that the end product conforms to its repeatability and stability specifications long after they leave the factory.
With output of ±2g to ±8g full scale range (FSR), selectable digital filtering from 1 Hz to 1 kHz, and low noise density of 25µ/√Hz at less than 200µA current consumption, ADXL355 MEMS accelerometer offers performance level comparable to much more expensive devices with less power consumption and BOM cost.
Applications
- Inertial measurement units (IMUs)/altitude and heading reference systems (AHRS)
- Platform stabilization systems
- Structural health monitoring
- Seismic imaging
- Tilt sensing
- Robotics
- Condition Monitoring
Applications
Industrial Automation Technology (IAT)
Healthcare
- Vital Signs Measurements
- Disease Management & Wellness
- Portable Blood Analyzer
- Wearable Health Monitor
ADXL1001

The ADXL1001/ADXL1002 deliver ultralow noise density over an extended frequency range with two full-scale range options, and are optimized for industrial condition monitoring. The ADXL1001 (±100 g) and the ADXL1002 (±50 g) have typical noise densities of 30 μg/√Hz and 25 μg/√Hz, respectively. Both accelerometer devices have stable and repeatable sensitivity, which is immune to external shocks up to 10,000 g.
The ADXL1001/ADXL1002 have an integrated full electrostatic self test (ST) function and an overrange (OR) indicator that allow advanced system level features and are useful for embedded applications. With low power and single-supply operation of 3.3 V to 5.25 V, the ADXL1001/ADXL1002 also enable wireless sensing product design. The ADXL1001/ ADXL1002 are available in a 5 mm × 5 mm × 1.80 mm LFCSP package, and are rated for operation over a −40°C to +125°C temperature range.
Applications
- Condition monitoring
- Predictive maintenance
- Asset health
- Test and measurement
- Health usage monitoring sytems (HUMS)
Applications
ADXL1002

The ADXL1001/ADXL1002 deliver ultralow noise density over an extended frequency range with two full-scale range options, and are optimized for industrial condition monitoring. The ADXL1001 (±100 g) and the ADXL1002 (±50 g) have typical noise densities of 30 μg/√Hz and 25 μg/√Hz, respectively. Both accelerometer devices have stable and repeatable sensitivity, which is immune to external shocks up to 10,000 g.
The ADXL1001/ADXL1002 have an integrated full electrostatic self test (ST) function and an overrange (OR) indicator that allow advanced system level features and are useful for embedded applications. With low power and single-supply operation of 3.3 V to 5.25 V, the ADXL1001/ADXL1002 also enable wireless sensing product design. The ADXL1001/ ADXL1002 are available in a 5 mm × 5 mm × 1.80 mm LFCSP package, and are rated for operation over a −40°C to +125°C temperature range.
Applications
- Condition monitoring
- Predictive maintenance
- Asset health
- Test and measurement
- Health usage monitoring system (HUMS)