MEMS-Based Inclinometer Solution

Get Your MEMS-Based Inclinometer Solution PDF

ADI's MEMS multi-axis accelerometer products is used to design a high-precision tilt angle measurement solution. For power and communication tower applications, the solution can provide accuracy of ±0.05° within 30°. The whole scheme includes calibration and alignment algorithms, as well as low-power design, which can be improved according to customer requirements.

Download Your MEMS-Based Inclinometer Solution Article to Learn:

  • ±0.05° accuracy in +/-30° range
  • Sensor calibration and alignment algorithm
  • Ultralow power design

Fill Out the Form Below to Get Your MEMS-Based Inclinometer Solution PDF

inclinometer-solution-for-power-line-tower_en

© 1995 - 2022 Analog Devices, Inc. All Rights Reserved

About Analog Devices

Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.