As demand for data increases globally, telecom infrastructure manufacturers are challenged by shorter time to market, increased antenna count, ever-growing cost pressure, and proliferation in variants of form factors, frequency bands, output power, and software. The ADRV9026, ADI’s 4th generation wideband RF transceiver, delivers quad-channel integration with the lowest power, smallest size, common platform solution available to simplify design and reduce system power, size, weight, and costs for 3G/4G/5G applications, including multi-standard base stations, massive MIMO, and small cells.
Smallest Size, Lowest Power Wideband RF Transceiver Solution for Base Transceiver Stations (BTS)
- Smallest size reduces footprint and enhances form factor flexibility
- 2× integration and 50% power consumption reduction over ADRV9009 enables increased radio density to support higher antenna count
- Supports up to 200 MHz bandwidth and covers all bands from 650 MHz to 6 GHz
- Enables ORAN small cell designs with lowest system power and cost
- Single-chip FDD/TDD solution simplifies hardware and software development
- Common platform design for 3G/4G/5G reduces complexity, development costs and time to market
Applications: Macro base stations, Massive MIMO, Small cells
|
The ADRV9026 software package contains the GUI software, the API source code, the firmware file, and the gain tables.
The GUI software enables transceiver testing using the evaluation board and the Windows GUI. The API source code is intended for use in a customer system and can be integrated with the rest of the customer code and compiled for the target system. The firmware file in binary format is used by the ARM® processor on the transceivers. The gain tables include the receiver gain tables and transmitter attenuation table. Note that the files within the zip must be used together. For example, the ARM files from one zip file cannot be used with the API files from another version.
The ADRV9026 Sampling Software Package below contains a sampling release of software to support 25Gbs JESD204C. Please note, the sampling release is not fully verified (unreleased) and should only be used for evaluation purposes. It is not suitable for production.
Enhanced features and functions will be added to ADRV9026 over time, including:
- 25 Gbps SERDES support
- Extending LO frequency range down to 75 MHz
- Support for an external LO
- Filter Wizard to support custom profiles
An enhanced version from the ADRV902x wideband RF transceiver family will be released in 2020 with integrated DPD and CFR, reducing FPGA requirements, as well as lowering total system power and cost.
For technical support, please post questions directly on the ADRV9026 EngineerZone® forum or email adrv9026_support@analog.com. Please note the questions sent through email will be answered on the ADRV9026 EngineerZone® forum.