Introduction to the MAX14727/28/31 Dual-Input, Bidirectional Overvoltage Protectors with Automatic Path Control

This video provides an introduction to the MAX14727/MAX14728/MAX14731 which provide protection to valuable consumer circuits against two positive voltage faults up to +28VDC.