Introduction to the MAX22195 High-Speed, Octal, Industrial Digital Input with Parallel Output
This video provides an introduction to the MAX22195, an IEC 61131-2 compliant Industrial Digital Input device. The MAX22195 translates eight 24V industrial digital inputs to eight CMOS-compatible, parallel outputs.