Learn about the features, benefits, and applications of temperature sensors included in the Essential Analog Toolkit. The MAX6680 provides remote temperature sensing via a diode with ±1°C accuracy and the MAX31875 is a low-power local temperature senso