Introduction to the MAX16147 High-Voltage Supervisors with Manual Reset Input
This video provides an introduction to the MAX16143, MAX16135, MAX16147, and MAX16149, supervisory circuits that monitor their own supply voltages using a factory-set reset threshold that ranges from +2.3V to +11.6V.