Automotive Exterior LED Lighting Solutions: Brighter and Safer

This video demonstrates ADI's solutions for automotive lighting trends, such as dynamic lighting and complex animations.

This demo shows two of ADI's latest products:


  • MAX25603, dual string 4-switch buck-boost LED driver
  • MAX25630, 4x24 matrix LED driver

The MAX25603 uses time-sharing to drive all front lighting lamps using a single IC and is highly efficient so can drive high power applications, whereas the MAX25630 allows customers to drive and control up to 96 LEDs with individual dimming while maintaining a robust interface and reduced EMI. ADI's highly integrated exterior LED driver solutions combine high efficiency and strong EMI/EMC performance allowing customers to meet the latest trends.