Wrist-Based SpO2, HR and HRV Health Sensor Platform by ADI

The MAXREFDES105# is a wrist-worn wearable form factor that demonstrates the high sensitivity and algorithm processing functions for health-sensing applications. This health sensor band platform includes an enclosure and a biometric sensor hub with an embedded algorithm for heart rate and SpO2 (MAX32664C) which processes photoplethysmography (PPG) signals from the analog-front-end (AFE) sensor (MAX86174A). Algorithm output and raw data can be streamed through Bluetooth® to an Android® app or PC graphical user interface (GUI) for demonstration, evaluation, and customized development.